(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Photoelectric Sensor With Built-in Small Amplifier [E3Z] (Part Number)

Photoelectric Sensor With Built-in Small Amplifier [E3Z]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,069,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Photoelectric sensor standard, reliable assurance of 1 million units per year.
· Industry's top class built-in amplifier: with detection range: Mutual interference prevention filter is available for transmission type (red light source type, detection distance 10 m) (sold separately).
· Install mutual interference prevention function in various reflective type
· Detection distance 30 m (response time 2ms) long distance transmission type is also available.
· Guaranteed low-temperature operation that can be used in freezing warehouse: Enlarge the operating ambient temperature range to-40 to +55 °C (main model connector type).
· Sensor I/O connector with high durability even in low temperature environment (PUR cable) was also made.
· Improvement of coincidence between optical and mechanical axis: Since the deviation between the optical and the mechanical axis is kept within ±2.5° the optical axis aligns by simply fitting it to the mechanical axis (transmission type, regression reflection type).
· Protection of sensor even if wiring mistake occurs output reverse protection function is carried (we add diode for reverse connection protection to output line).
· In addition, we use burnable polyethylene wrapping paper.

Part Number
E3Z-R81 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Overview Strength (tightening)
(N·m)
Emitter format Receiver format Specifications Detection Distance details
(mm)
IO-Link Transmission Speed Emitter/receiver

2,555,355 VND

1 Piece(s) 6 Day(s) or more Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection PlateStandard[Red] Red light emitting diode~400075-[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Cold Resistance-25~5512-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired5-1--0.5 or less (M3 screws)---100~4000--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Photoelectric sensor Head Shape Square shape Case Material Polybutylene Terephthalate
Amplifier Installation Type Amplifier Built-in Type Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 20 Head maximum size height(mm) 10.8 Head maximum size, depth(mm) 33.1

Please check the type/dimensions/specifications of the part E3Z-R81 5M in the Photoelectric Sensor With Built-in Small Amplifier [E3Z] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3Z-R81 5M trong chuỗi Photoelectric Sensor With Built-in Small Amplifier [E3Z].

Products like this...

Part Number
E3Z-D61-M1J 0.3M
E3Z-D61K 2M
E3Z-D61K-M1J 0.3M
E3Z-R81-IL2 2M
E3Z-R81-M1J 0.3M
E3Z-R81-M1TJ 0.3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Overview Strength (tightening)
(N·m)
Emitter format Receiver format Specifications Detection Distance details
(mm)
IO-Link Transmission Speed Emitter/receiver

2,998,791 VND

1 Piece(s) 6 Day(s) or more Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode~100--Diffused reflective shapeStandard / Cold Resistance-25~5512-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-1--0.5 or less (M3 screws)---5~100--

1,870,000 VND

1 Piece(s) Same day Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode~100--Diffused reflective shapeStandard / Cold Resistance / Oil Proofing-25~5512-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2-1--0.5 or less (M3 screws)---5~100--

2,884,892 VND

1 Piece(s) 51 Day(s) or more Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single UseStandardInfrared-emitting diode~100--Diffused reflective shapeStandard / Cold Resistance / Oil Proofing-25~5512-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-1--0.5 or less (M3 screws)---5~100--

3,279,361 VND

1 Piece(s) 51 Day(s) or more Opaque ObjectsWetted TypeUse of Emitting and Receiving Integrated Reflection Plate-[Red] Red light emitting diode~4000--[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard-25~55-PNP open-collector-Pre-wired2-1-----With MSR function4000COM2 (38.4kbps)Emitter / receiver integrated type

2,846,440 VND

1 Piece(s) 6 Day(s) or more Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection PlateStandard[Red] Red light emitting diode~400075-[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Cold Resistance-25~5512-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-1--0.5 or less (M3 screws)---100~4000--

2,846,001 VND

1 Piece(s) 6 Day(s) or more Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection PlateStandard[Red] Red light emitting diode~400075-[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Cold Resistance-25~5512-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-1--0.5 or less (M3 screws)---4000--