(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] (Part Number)

AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,588,983VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Terminal block type (E3JM) pursues thoroughly the ease of wiring/adjustment.
Code pullout type (E3JK) condenses function to slim body, yet economically priced

Part Number
E3JM-R4M4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Specifications Detection Distance details
(mm)
Note

2,464,490 VND

1 Piece(s) Same day Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~400075[Retroreflective] Retro-Reflective Shape (With MSR Function)45~85IP6675258012-240 V DC / 24-240 V ACRelay OutputTerminal Block-No timer30Mounting bracket, nut, terminal protective cover, code mounting nut set, instruction manual, reflective plate-4000-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material ABS Amplifier Installation Type Amplifier Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -25::55 Operation Mode Light ON/Dark-ON (selectable)

Please check the type/dimensions/specifications of the part E3JM-R4M4 in the AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3JM-R4M4 trong chuỗi AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK].

Products like this...

Part Number
E3JK-DN12 2M
E3JK-DP12 2M
E3JK-DR11 2M
E3JK-DR11-C 2M
E3JK-DR12 2M
E3JM-R4M4T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Specifications Detection Distance details
(mm)
Note

1,824,803 VND

1 Piece(s) Same day Retro reflective-[Red] Red light emitting diode~300-Diffused reflective shape35~85IP6450185210-30 V DCNPN open-collectorPre-wired2--Instruction Manual-300-

1,824,803 VND

1 Piece(s) 6 Day(s) or more Retro reflective-[Red] Red light emitting diode~300-Diffused reflective shape35~85IP6450185210-30 V DCPNP open-collectorPre-wired2--Instruction Manual-300-

1,880,608 VND

1 Piece(s) 6 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185212-240 V DC / 24-240 V ACRelay OutputPre-wired2-20--2500-

1,899,205 VND

1 Piece(s) Same day Retro reflective-[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185224-240 V DC / 24-240 V ACRelay OutputPre-wired2--Instruction manual, mounting bracket-2500Mounting bracket included

1,738,214 VND

1 Piece(s) Same day Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185212-240 V DC / 24-240 V ACRelay OutputPre-wired2-20--3000-

2,100,000 VND

1 Piece(s) Same day Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~400075[Retroreflective] Retro-Reflective Shape (With MSR Function)45~85IP6675258012-240 V DC / 24-240 V ACRelay OutputTerminal Block-Timer included30Mounting bracket, nut, terminal protective cover, code mounting nut set, instruction manual, reflective plate-4000-