(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert Nozzle Spray Tip

Insert Nozzle Spray Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      468,389VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nozzle tip which allows a nozzle tip to be used for screw types.

[Features]
· Nozzle tip can be mounted to a screw-based SB type, TJ type, or JB type

Part Number
ST3.5-1
ST3.5-2
ST4-1
ST4-2
ST5-1
ST5-2
ST5-3
ST6-1
ST6-2
ST6-3
ST6-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

502,441 VND

1 Piece(s) 5 Day(s) or more 10

502,441 VND

1 Piece(s) 5 Day(s) or more 10

502,441 VND

1 Piece(s) 5 Day(s) or more 10

502,658 VND

1 Piece(s) 5 Day(s) or more 10

526,166 VND

1 Piece(s) 5 Day(s) or more 10

526,166 VND

1 Piece(s) 5 Day(s) or more 10

526,166 VND

1 Piece(s) 5 Day(s) or more 10

468,389 VND

1 Piece(s) 5 Day(s) or more 10

546,883 VND

1 Piece(s) 5 Day(s) or more 10

546,883 VND

1 Piece(s) 5 Day(s) or more 10

546,883 VND

1 Piece(s) 5 Day(s) or more 10

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Injection Shape Air Nozzle-related Parts Material Brass Types Insert Nozzle
Operating Pressure Range(MPa) ::3