(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert Nozzle JB Model

Insert Nozzle JB Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      943,071VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A screw-in nozzle that can lean 35° forward or back, left or right. 

[Features]
- The nozzle on the taper face can be inclined by 35° in any direction for precision spraying.

Part Number
JB1B-1
JB1B-2
JB1B-3
JB1B-5
JB1B-6
JB2B-1
JB2B-2
JB2B-3
JB2B-4
JB2B-5
JB2B-6
JB3B-2
JB3B-3
JB3B-4
JB10-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

943,071 VND

1 Piece(s) 9 Day(s) or more -

1,076,560 VND

1 Piece(s) 5 Day(s) or more 10

1,112,925 VND

1 Piece(s) 5 Day(s) or more 10

1,133,533 VND

1 Piece(s) 5 Day(s) or more 10

1,133,425 VND

1 Piece(s) 5 Day(s) or more 10

1,042,586 VND

1 Piece(s) 5 Day(s) or more 10

1,112,816 VND

1 Piece(s) 5 Day(s) or more 10

1,151,571 VND

1 Piece(s) 5 Day(s) or more 10

1,071,273 VND

1 Piece(s) 5 Day(s) or more 10

1,164,610 VND

1 Piece(s) 5 Day(s) or more 10

1,164,720 VND

1 Piece(s) 5 Day(s) or more 10

1,133,751 VND

1 Piece(s) 5 Day(s) or more 10

1,198,405 VND

1 Piece(s) 5 Day(s) or more 10

1,198,185 VND

1 Piece(s) 5 Day(s) or more 10

1,133,425 VND

1 Piece(s) 5 Day(s) or more 10

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Injection Shape Point Material Acetal Angle Adjustment Angle adjustable
Types Insert Nozzle Features Outlet Port Moveable Applicable Fluids Aqueous Solution
Operating Pressure Range(MPa) ::1