(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anti-Vibration Foot Jack (Part Number)

Anti-Vibration Foot Jack
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      193,520VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A vibration-proof foot jack that in which a high performance foamed polyurethane pad is used. Higher performance than rubber pads.

[Features]
· A foot jack with a leveling mechanism and vibration-proofing function.
· Higher performance than rubber pad products.
· Features superior solution resistance and will not transfer onto floors.
· Since the bolt connection is flexible, it can absorb the sloping of the floor.
· Three types of pads are available to satisfy conditions for vibration frequency, machine type, and weight.

Part Number
BFJ16070-045
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Allowable Load(Min.)
(kN)

411,533 VND

1 Piece(s) 4 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint600.457016.5160.25

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Bottom Rubber Material Ether-based foamed polyurethane elastomer Properties Oil Resistance / Chemical Resistance / Performance of Vibration Proofing Adjustment Bolt-shaped Swing Mechanism No

Please check the type/dimensions/specifications of the part BFJ16070-045 in the Anti-Vibration Foot Jack series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BFJ16070-045 trong chuỗi Anti-Vibration Foot Jack.

Products like this...

Part Number
BFJ12070-060
BFJ12070-135
BFJ12070S-030
BFJ16070-090
BFJ16070-200
BFJ16070S-045
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Allowable Load(Min.)
(kN)

380,513 VND

1 Piece(s) 4 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint500.67015.5120.32

380,513 VND

1 Piece(s) 4 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint501.357015.5120.7

615,976 VND

1 Piece(s) 4 Day(s) or more [Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing500.37016.5120.16

411,533 VND

1 Piece(s) 7 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint600.97016.5160.45

440,473 VND

1 Piece(s) 4 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint6027016.5161

798,690 VND

1 Piece(s) 7 Day(s) or more [Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing600.457017.5160.23