(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A vibration-proof foot jack that in which a high performance foamed polyurethane pad is used. Higher performance than rubber pads.
[Features]
· A foot jack with a leveling mechanism and vibration-proofing function.
· Higher performance than rubber pad products.
· Features superior solution resistance and will not transfer onto floors.
· Since the bolt connection is flexible, it can absorb the sloping of the floor.
· Three types of pads are available to satisfy conditions for vibration frequency, machine type, and weight.
Part Number |
---|
BFJ12070-032 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Thread Length (mm) | Main Body Height (mm) | Nominal of Thread M (mm) | Allowable Load(Min.) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
299,564 VND | 1 Piece(s) | 4 Day(s) or more | [Steel] Steel | Electrostatic Paint | [Steel] SS400 | [Paint] Electrostatic Paint | 50 | 0.32 | 70 | 15.5 | 12 | 0.17 |
Loading...Tải…
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | No |
---|---|---|---|---|---|
Bottom Rubber Material | Ether-based foamed polyurethane elastomer | Properties | Oil Resistance / Chemical Resistance / Performance of Vibration Proofing | Adjustment Bolt-shaped Swing Mechanism | No |
Please check the type/dimensions/specifications of the part BFJ12070-032 in the Anti-Vibration Foot Jack series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BFJ12070-032 trong chuỗi Anti-Vibration Foot Jack.
Part Number |
---|
BFJ08060-017 |
BFJ08060S-017 |
BFJ12070-060 |
BFJ12070-135 |
BFJ12070S-030 |
BFJ12070S-060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Base width (mm) | Load Capacity (kN) | Thread Length (mm) | Main Body Height (mm) | Nominal of Thread M (mm) | Allowable Load(Min.) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193,520 VND | 1 Piece(s) | Same day | [Steel] Steel | Electrostatic Paint | [Steel] SS400 | [Paint] Electrostatic Paint | 40 | 0.17 | 60 | 15.5 | 8 | 0.09 | ||
397,295 VND | 1 Piece(s) | 4 Day(s) or more | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 40 | 0.17 | 60 | 15.5 | 8 | 0.09 | ||
380,513 VND | 1 Piece(s) | 4 Day(s) or more | [Steel] Steel | Electrostatic Paint | [Steel] SS400 | [Paint] Electrostatic Paint | 50 | 0.6 | 70 | 15.5 | 12 | 0.32 | ||
380,513 VND | 1 Piece(s) | 4 Day(s) or more | [Steel] Steel | Electrostatic Paint | [Steel] SS400 | [Paint] Electrostatic Paint | 50 | 1.35 | 70 | 15.5 | 12 | 0.7 | ||
615,976 VND | 1 Piece(s) | 4 Day(s) or more | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 50 | 0.3 | 70 | 16.5 | 12 | 0.16 | ||
615,976 VND | 1 Piece(s) | 4 Day(s) or more | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 50 | 0.6 | 70 | 16.5 | 12 | 0.31 |