(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Handle (AGR) (Part Number)

Plastic Handle (AGR)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      263,110VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round shape with good hand grip. Various materials such as phenol, polyamide, polypropylene, etc. are also available with heat resistant properties and various colors.

Plastic Handle (AGR)

AGR AGR-HT AGR (Color) AGR-N AGR-CL dimensional drawing

AGR AGR-HT AGR (Color) AGR-N AGR-CL
dimensional drawing

AGR-FM (Front Mounting) dimensional drawing

AGR-FM (Front Mounting)
dimensional drawing

TypeGripInsert
AGRPhenolic plastic
Gloss finish
Black
Brass
(Cadmium-Reducing Material)
AGR-HTPolyamide (Glass fiber reinforced)
Matte black
AGR (Color)Polyamide
Gloss finish
Black, orange, gray
yellow, light blue, red
AGR-FMPolypropylene
Matte Black
AGR-N
AGR-CLPolyamide
Gloss finish
White
SUS303

AGR (Phenolic plastic)

BlackLL1HABMLfWeight
(g)
Part Number
AGR10086103432617M6 × 11285
AGR140117138543020M8 × 1.2513138
AGR20017919862185

AGR-HT (Heat-Resistant Max: 200°C)

BlackLL1HABMLfWeight
(g)
Part Number
AGR100HT86100442314M6 × 11259
AGR140HT117134492515M8 × 1.251387
AGR200HT179196572716132

AGR (Colors)

Part NumberColorPart NumberColorLL1HABMLfWeight
(g)
AGR140BRBlackAGR140YEYellow117138543020M8 × 1.251380
AGR140OGOrangeAGR140LBLight blue
AGR140GRGrayAGR140RERed

AGR-FM (Front Mounting)

BlackLL1HABRLrCLcWeight
(g)
Part Number
AGR140FM1171344925156.42110.5664
AGR200FM17919657271689

AGR-N

BlackLL1HABMLfWeight
(g)
Part Number
AGR100N86100442314M6 × 11245
AGR140NB11713449251565
AGR140NM8 × 1.251367
AGR140-120N12070
AGR150N13214653261673
AGR180N150166562782
AGR200N17919657130
AGR320N300322643222M10 × 1.517205

AGR-CL (White, SUS)

WhiteLL1HABMLfWeight
(g)
Part Number
AGR140CL117138543021M8 × 1.251380
AGR200CL1792006220105
Part Number
AGR200HT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Mounting Method Main Body, Surface Treatment Main Body Color Mounting Screw Diameter M Full Length
(mm)

988,416 VND

1 Piece(s) Same day 10179Polyamide5727Female Thread[Others] Matt FinishMatt BlackM8×1.25196

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Imposition Type Surfaced Type Category U Shaped U Shape Straight
Additional Function No Handle Cross Sectional Shape Round shape

Please check the type/dimensions/specifications of the part AGR200HT in the Plastic Handle (AGR) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AGR200HT trong chuỗi Plastic Handle (AGR).

Products like this...

Part Number
AGR100N
AGR140
AGR140-120N
AGR140BR
AGR200N
AGR320N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Mounting Method Main Body, Surface Treatment Main Body Color Mounting Screw Diameter M Full Length
(mm)

307,658 VND

1 Piece(s) Same day 1086Polypropylene4423Female Thread[Others] Matt FinishMatt BlackM6×1100

518,246 VND

1 Piece(s) Same day 10117Phenol5430Female Thread[Others] Gloss finishingBlackM8×1.25138

318,180 VND

1 Piece(s) 9 Day(s) 10120Polypropylene4925Female Thread[Others] Matt FinishMatt BlackM8×1.25134

337,133 VND

1 Piece(s) 9 Day(s) 10117Polyamide5430Female Thread[Others] Gloss finishingBlackM8×1.25138

465,443 VND

1 Piece(s) 9 Day(s) 10179Polypropylene5727Female Thread[Others] Matt FinishMatt BlackM8×1.25196

997,995 VND

1 Piece(s) Same day 10300Polypropylene6432Female Thread[Others] Matt FinishMatt BlackM10×1.5322