(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Round shape with good hand grip. Various materials such as phenol, polyamide, polypropylene, etc. are also available with heat resistant properties and various colors.
AGR AGR-HT AGR (Color) AGR-N AGR-CL
dimensional drawing
AGR-FM (Front Mounting)
dimensional drawing
Type | Grip | Insert |
---|---|---|
AGR | Phenolic plastic Gloss finish Black | Brass (Cadmium-Reducing Material) |
AGR-HT | Polyamide (Glass fiber reinforced) Matte black | |
AGR (Color) | Polyamide Gloss finish Black, orange, gray yellow, light blue, red | |
AGR-FM | Polypropylene Matte Black | |
AGR-N | ||
AGR-CL | Polyamide Gloss finish White | SUS303 |
Black | L | L1 | H | A | B | M | Lf | Weight (g) |
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
AGR100 | 86 | 103 | 43 | 26 | 17 | M6 × 1 | 12 | 85 |
AGR140 | 117 | 138 | 54 | 30 | 20 | M8 × 1.25 | 13 | 138 |
AGR200 | 179 | 198 | 62 | 185 |
Black | L | L1 | H | A | B | M | Lf | Weight (g) |
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
AGR100HT | 86 | 100 | 44 | 23 | 14 | M6 × 1 | 12 | 59 |
AGR140HT | 117 | 134 | 49 | 25 | 15 | M8 × 1.25 | 13 | 87 |
AGR200HT | 179 | 196 | 57 | 27 | 16 | 132 |
Part Number | Color | Part Number | Color | L | L1 | H | A | B | M | Lf | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
AGR140BR | Black | AGR140YE | Yellow | 117 | 138 | 54 | 30 | 20 | M8 × 1.25 | 13 | 80 |
AGR140OG | Orange | AGR140LB | Light blue | ||||||||
AGR140GR | Gray | AGR140RE | Red |
Black | L | L1 | H | A | B | R | Lr | C | Lc | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
AGR140FM | 117 | 134 | 49 | 25 | 15 | 6.4 | 21 | 10.5 | 6 | 64 |
AGR200FM | 179 | 196 | 57 | 27 | 16 | 89 |
Black | L | L1 | H | A | B | M | Lf | Weight (g) |
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
AGR100N | 86 | 100 | 44 | 23 | 14 | M6 × 1 | 12 | 45 |
AGR140NB | 117 | 134 | 49 | 25 | 15 | 65 | ||
AGR140N | M8 × 1.25 | 13 | 67 | |||||
AGR140-120N | 120 | 70 | ||||||
AGR150N | 132 | 146 | 53 | 26 | 16 | 73 | ||
AGR180N | 150 | 166 | 56 | 27 | 82 | |||
AGR200N | 179 | 196 | 57 | 130 | ||||
AGR320N | 300 | 322 | 64 | 32 | 22 | M10 × 1.5 | 17 | 205 |
White | L | L1 | H | A | B | M | Lf | Weight (g) |
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
AGR140CL | 117 | 138 | 54 | 30 | 21 | M8 × 1.25 | 13 | 80 |
AGR200CL | 179 | 200 | 62 | 20 | 105 |
Part Number |
---|
AGR200HT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pitch L (mm) | Main Body Material | Height (mm) | Grip thickness (mm) | Mounting Method | Main Body, Surface Treatment | Main Body Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
988,416 VND | 1 Piece(s) | Same day | 10 | 179 | Polyamide | 57 | 27 | Female Thread | [Others] Matt Finish | Matt Black | M8×1.25 | 196 |
Loading...Tải…
Main Body Type | Imposition Type | Surfaced Type Category | U Shaped | U Shape | Straight |
---|---|---|---|---|---|
Additional Function | No | Handle Cross Sectional Shape | Round shape |
Please check the type/dimensions/specifications of the part AGR200HT in the Plastic Handle (AGR) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AGR200HT trong chuỗi Plastic Handle (AGR).
Part Number |
---|
AGR100N |
AGR140 |
AGR140-120N |
AGR140BR |
AGR200N |
AGR320N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pitch L (mm) | Main Body Material | Height (mm) | Grip thickness (mm) | Mounting Method | Main Body, Surface Treatment | Main Body Color | Mounting Screw Diameter M | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
307,658 VND | 1 Piece(s) | Same day | 10 | 86 | Polypropylene | 44 | 23 | Female Thread | [Others] Matt Finish | Matt Black | M6×1 | 100 | ||
518,246 VND | 1 Piece(s) | Same day | 10 | 117 | Phenol | 54 | 30 | Female Thread | [Others] Gloss finishing | Black | M8×1.25 | 138 | ||
318,180 VND | 1 Piece(s) | 12 Day(s) | 10 | 120 | Polypropylene | 49 | 25 | Female Thread | [Others] Matt Finish | Matt Black | M8×1.25 | 134 | ||
337,133 VND | 1 Piece(s) | 12 Day(s) | 10 | 117 | Polyamide | 54 | 30 | Female Thread | [Others] Gloss finishing | Black | M8×1.25 | 138 | ||
465,443 VND | 1 Piece(s) | 12 Day(s) | 10 | 179 | Polypropylene | 57 | 27 | Female Thread | [Others] Matt Finish | Matt Black | M8×1.25 | 196 | ||
997,995 VND | 1 Piece(s) | Same day | 10 | 300 | Polypropylene | 64 | 32 | Female Thread | [Others] Matt Finish | Matt Black | M10×1.5 | 322 |