(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital Position Indicator (SDP-05) (Part Number)

Digital Position Indicator (SDP-05)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,081,803VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The shaft hole diameter is 20 mm. The rotation direction can be changed. The digital display reduces errors caused by incorrect reading. Compatible with all kinds of feed screw pitches. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

Part Number
SDP-05HL-1.0
SDP-05HL-1.00
SDP-05HL-2.0
SDP-05HL-2.5
SDP-05HL-3.0
SDP-05HL-4.0
SDP-05HL-5.0
SDP-05HL-6.0
SDP-05HL-10
SDP-05HL-10.0
SDP-05HR-1.0
SDP-05HR-1.00
SDP-05HR-2.0
SDP-05HR-2.5
SDP-05HR-3.0
SDP-05HR-4.0
SDP-05HR-5.0
SDP-05HR-6.0
SDP-05HR-10
SDP-05HR-10.0
SDP-05VL-1.0
SDP-05VL-1.00
SDP-05VL-2.0
SDP-05VL-2.5
SDP-05VL-3.0
SDP-05VL-4.0
SDP-05VL-5.0
SDP-05VL-6.0
SDP-05VL-10
SDP-05VL-10.0
SDP-05VR-1.0
SDP-05VR-1.00
SDP-05VR-2.0
SDP-05VR-2.5
SDP-05VR-3.0
SDP-05VR-4.0
SDP-05VR-5.0
SDP-05VR-6.0
SDP-05VR-10
SDP-05VR-10.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSReading Direction(details of the actual reading direction, please confirm the catalog of the manufacturer.) Pitch of the feed screw Rotation Direction

13,828,402 VND

1 Piece(s) 12 Day(s) 10H (horizontal)1Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10H (horizontal)1Count up: Left rotation

12,081,803 VND

1 Piece(s) 12 Day(s) 10H (horizontal)2Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10H (horizontal)2.5Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10H (horizontal)3Count up: Left rotation

13,828,402 VND

1 Piece(s) 12 Day(s) 10H (horizontal)4Count up: Left rotation

13,828,402 VND

1 Piece(s) 12 Day(s) 10H (horizontal)5Count up: Left rotation

13,828,402 VND

1 Piece(s) 12 Day(s) 10H (horizontal)6Count up: Left rotation

14,694,678 VND

1 Piece(s) 30 Day(s) or more 10H (horizontal)10Count up: Left rotation

13,613,178 VND

1 Piece(s) 12 Day(s) 10H (horizontal)10Count up: Left rotation

13,828,402 VND

1 Piece(s) 12 Day(s) 10H (horizontal)1Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10H (horizontal)1Count up: Right rotation

13,828,402 VND

1 Piece(s) 12 Day(s) 10H (horizontal)2Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10H (horizontal)2.5Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10H (horizontal)3Count up: Right rotation

13,828,402 VND

1 Piece(s) 12 Day(s) 10H (horizontal)4Count up: Right rotation

13,828,402 VND

1 Piece(s) 12 Day(s) 10H (horizontal)5Count up: Right rotation

13,828,402 VND

1 Piece(s) 12 Day(s) 10H (horizontal)6Count up: Right rotation

14,694,678 VND

1 Piece(s) 30 Day(s) or more 10H (horizontal)10Count up: Right rotation

13,613,178 VND

1 Piece(s) 12 Day(s) 10H (horizontal)10Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)1Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)1Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)2Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)2.5Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)3Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)4Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)5Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)6Count up: Left rotation

14,694,678 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)10Count up: Left rotation

14,694,678 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)10Count up: Left rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)1Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)1Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)2Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)2.5Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)3Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)4Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)5Count up: Right rotation

14,927,868 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)6Count up: Right rotation

14,694,678 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)10Count up: Right rotation

14,694,678 VND

1 Piece(s) 30 Day(s) or more 10V (vertical)10Count up: Right rotation

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_2 Position Indicator Position Indicator Size_2 Standard