(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Equipment Handle (RD1, RD5, RD6) (Part Number)

Equipment Handle (RD1, RD5, RD6)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      271,470VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ease of grip, reliability, stability, and superior shape and dimensions.
· Available in aluminum and steel.
· 19 inch rack standard (IEC Standard) compatible items

Equipment Handle (RD1, RD5, RD6)

RD1-N RD1-B RD1-G (Aluminum)

RD1-N RD1-B RD1-G
(Aluminum)

RD5 (Steel)

RD5
(Steel)

RD6 (Steel)

RD6
(Steel)

Material

RD1-N RD1-B

  • Aluminum (A6N01S)
  • Alumite Surface Treatment
  • Satin finish
  • Matte natural
  • Matte black

RD1-G

  • Aluminum (A6N01S)
  • Powder coating
  • Gray-white

RD5

  • SUM22L
  • Chrome plating

RD6

  • Body: SUM22L, Chrome plating, Matte silver
  • Handle Cover: Rubber, Black

Dimensions

RD1-N RD1-B RD1-G (Aluminum) outline drawing

RD1-N RD1-B RD1-G
(Aluminum) outline drawing

RD5 (Steel) outline drawing

RD5 (Steel)
outline drawing

RD6 (Steel) outline drawing

RD6 (Steel)
outline drawing

  • * Gray-white handles do not come with washers.

RD1-N RD1-B RD1-G (Aluminum)

NaturalBlackGray-whiteLU
*1)
Panel Height
E *2)
Load Capacity
(N)
Weight
(g)
Part NumberPart NumberPart Number
RD1-55NRD1-55B-55288.150024
RD1-88NRD1-88BRD1-88G883132.529
RD1-100NRD1-100BRD1-100G10032
RD1-120NRD1-120BRD1-120G120417737
RD1-180NRD1-180BRD1-180G1805221.550
RD1-200NRD1-200B-20054
RD1-235NRD1-235B-235626664
RD1-250NRD1-250B-25068

RD5 (Steel)

Part NumberLHD1DMLfU
*1)
Panel Height
E *2)
Load Capacity
(N)
Weight
(g)
RD5-32S-5322185M3 × 0.561441,0008
RD5-55S-55525288.113
RD5-88S-5883132.518
RD5-32S-8323312.58M4 × 0.78288.128
RD5-55S-85538
RD5-88S-8883132.550
RD5-120S-81203 to 4132.5 to 17765
RD5-55S-1055411510M5 × 0.810288.167
RD5-88S-10883132.587
RD5-100S-1010094
RD5-120S-101204177105
RD5-180S-101805221.5142
RD5-200S-10200154
RD5-250S-102506266184

RD6 (Steel)

Part NumberLU
*1)
Panel Height
E *2)
Load Capacity
(N)
Weight
(g)
RD6-55SP55288.11,00075
RD6-88SP883132.597
RD6-100SP100105
RD6-120SP1204177118
RD6-180SP1805221.5157
RD6-200SP200170
RD6-250SP2506266203
Part Number
RD6-120SP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Main Body, Surface Treatment Allowable Load
(N)
Main Body Color Mounting Screw Diameter M Slip-Resistant Grip Washers

763,613 VND

1 Piece(s) 12 Day(s) 10120Steel4111.5[Chrome Plating] Chrome Plating1000Matte SilverM5×0.8PresencePresence

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Imposition Type Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Straight Additional Function No Handle Cross Sectional Shape Round shape

Please check the type/dimensions/specifications of the part RD6-120SP in the Equipment Handle (RD1, RD5, RD6) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RD6-120SP trong chuỗi Equipment Handle (RD1, RD5, RD6).

Products like this...

Part Number
RD1-120B
RD1-120G
RD1-120N
RD6-180SP
RD6-200SP
RD6-250SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPitch L
(mm)
Main Body Material Height
(mm)
Grip thickness
(mm)
Main Body, Surface Treatment Allowable Load
(N)
Main Body Color Mounting Screw Diameter M Slip-Resistant Grip Washers

395,990 VND

1 Piece(s) Same day 10120Aluminum4110[Anodize] Alumite Satin Finishing500Matt BlackM5×0.8NoPresence

448,363 VND

1 Piece(s) 12 Day(s) 10120Aluminum4110Powder Paint500Gray WhiteM5×0.8NoNo

415,550 VND

1 Piece(s) Same day 10120Aluminum4110[Anodize] Alumite Satin Finishing500Matte NaturalM5×0.8NoPresence

783,852 VND

1 Piece(s) 12 Day(s) 10180Steel4111.5[Chrome Plating] Chrome Plating1000Matte SilverM5×0.8PresencePresence

833,501 VND

1 Piece(s) 12 Day(s) 10200Steel4111.5[Chrome Plating] Chrome Plating1000Matte SilverM5×0.8PresencePresence

995,238 VND

1 Piece(s) 12 Day(s) 10250Steel4111.5[Chrome Plating] Chrome Plating1000Matte SilverM5×0.8PresencePresence