(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Adjustment Tightener (SAT)

Screw Adjustment Tightener (SAT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,396,420VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tension can be easily adjusted with a hex wrench. Has a large stroke and powerful tension.

[Features]
· Has a large stroke and powerful tension.
· AST-1 Mount direction can be changed with a bracket

 
Part Number
SAT65
SAT100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSM Stroke
(mm)

2,396,420 VND

1 Piece(s) Same day 10M10×1.552

3,398,643 VND

1 Piece(s) 12 Day(s) 10M20×2.570

Loading...Tải…

  1. 1