(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Features an excellent design and the allowable load is guaranteed even in a tilted state. Anchor type.
[Features]
· The SUS-made uses SUS304 that is excellent for rust prevention.
Part Number |
---|
LVF125C30A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties | Full height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,612,313 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Anchor Bolt Fixed | 4 | Steel | [Zinc Plating] Zinc Plating | - | 40 | 155 | 45 | 30 | Standard | 210 |
Loading...Tải…
Type | Adjusting Bolt Shape | Height Adjusting Handle | No | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | No | Width W(mm) | 125 | Swivel Mechanism | Presence |
Please check the type/dimensions/specifications of the part LVF125C30A in the Engineering Plastic Leveling Pad (LVF125, LVFR125) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LVF125C30A trong chuỗi Engineering Plastic Leveling Pad (LVF125, LVFR125).
Part Number |
---|
LVF125B30B |
LVF125C20A |
LVF125C24A |
LVF125L20A |
LVF125L20A-SUS |
LVF125L20B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Adjusting Bolt Shape Type | Swivel Angle θ (deg) | Thread Material | Thread Surface Treatment | Bottom Rubber Material | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties | Full height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,842,672 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Anchor Bolt Fixed | 16 | Steel | [Zinc Plating] Zinc Plating | - | 40 | 186 | 45 | 30 | Standard | 250 | ||
900,975 VND | 1 Piece(s) | 12 Day(s) | 10 | Anchor Bolt Fixed | 4 | Steel | [Zinc Plating] Zinc Plating | - | 40 | 95 | 45 | 20 | Standard | 150 | ||
992,056 VND | 1 Piece(s) | 12 Day(s) | 10 | Anchor Bolt Fixed | 4 | Steel | [Zinc Plating] Zinc Plating | - | 40 | 95 | 45 | 24 | Standard | 150 | ||
807,318 VND | 1 Piece(s) | 12 Day(s) | 10 | Anchor Bolt Fixed | 30 | Steel | [Zinc Plating] Zinc Plating | - | 28 | 98 | 46 | 20 | Standard | 165 | ||
1,406,348 VND | 1 Piece(s) | 12 Day(s) | 10 | Anchor Bolt Fixed | 30 | Stainless Steel | No | - | 28 | 98 | 46 | 20 | Corrosion Resistance | 165 | ||
865,373 VND | 1 Piece(s) | 12 Day(s) | 10 | Anchor Bolt Fixed | 30 | Steel | [Zinc Plating] Zinc Plating | - | 28 | 138 | 46 | 20 | Standard | 205 |