(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Index Plunger (Long Stroke) (NDXNE) (Part Number)

Index Plunger (Long Stroke) (NDXNE)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      385,686VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long nose for deep insertion. Available in steel and stainless steel.

[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.

1.5-Times Longer Stroke Than Conventional Products

NDXNE (steel, single nut) external appearance

NDXNE (steel, single nut) external appearance

NDXNE-A-SUS (SUS, single nut) external appearance

NDXNE-A-SUS (SUS, single nut) external appearance

Dimensional drawing of NDXNE, NDXNE-SUS, NDXNE-A-SUS (single nut)

Dimensional drawing of NDXNE, NDXNE-SUS, NDXNE-A-SUS (single nut)

Dimensional drawing of NDXNE-W, NDXNE-W-SUS, NDXNE-AW-SUS (double nut)

Dimensional drawing of NDXNE-W, NDXNE-W-SUS, NDXNE-AW-SUS (double nut)

Sized (-0.02-0.04)SML1ADLW1T1WTBLoad (N)
Min To Max
NDXNE635M6 × 0.75120.814338510324.5 to 12
NDXNE-W846M8 × 11511840.51061346 to 15
NDXNE-SUS1058M10 × 1171.32146.51371755 to 16
NDXNE-W-SUS1269M12 × 1.5201.82554.714819636 to 18
NDXNE-A-SUS16812M16 × 1.5262.33372191024815 to 45
NDXNE-AW-SUS201015M20 × 1.5282.8792212301015 to 43

Materials

TypeMain BodyKnobCoil SpringNose
NDXNESUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXNE-W
NDXNE-SUSSUS303SUS420
HRC53 to 55
NDXNE-W-SUS
NDXNE-A-SUSSUS303
NDXNE-AW-SUS
Part Number
NDXNE20A-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Operation nob (or lever) Main Body Surface Treatment Nut

1,727,197 VND

1 Piece(s) 12 Day(s) 10201015[Stainless Steel] SUS30379[Stainless Steel] SUS303NoPresenceNoSingle nut

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Standard Locking Mechanism Return Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No

Please check the type/dimensions/specifications of the part NDXNE20A-SUS in the Index Plunger (Long Stroke) (NDXNE) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDXNE20A-SUS trong chuỗi Index Plunger (Long Stroke) (NDXNE).

Products like this...

Part Number
NDXNE10AW-SUS
NDXNE10W
NDXNE10W-SUS
NDXNE20AW-SUS
NDXNE20W
NDXNE20W-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Operation nob (or lever) Main Body Surface Treatment Nut

701,305 VND

1 Piece(s) 12 Day(s) 101058[Stainless Steel] SUS30346.5[Stainless Steel] SUS303NoPresenceNoDouble Nut

399,788 VND

1 Piece(s) 10 Day(s) 101058[Steel] SUM22L Black Oxide46.5[Steel] SUM22LCarburizedPresenceBlack Oxide CoatingDouble Nut

742,245 VND

1 Piece(s) 12 Day(s) 101058[Stainless Steel] SUS30346.5[Stainless Steel] SUS420[Hardening] Hardening-NoDouble Nut

1,813,164 VND

1 Piece(s) 12 Day(s) 10201015[Stainless Steel] SUS30379[Stainless Steel] SUS303NoPresenceNoDouble Nut

878,746 VND

1 Piece(s) Same day 10201015[Steel] SUM22L Black Oxide79[Steel] SUM22LCarburizedPresenceBlack Oxide CoatingDouble Nut

2,187,718 VND

1 Piece(s) 12 Day(s) 10201015[Stainless Steel] SUS30379[Stainless Steel] SUS420[Hardening] Hardening-NoDouble Nut