(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Index Plunger (Nose-Lock Type) (GDX) (Part Number)

Index Plunger (Nose-Lock Type) (GDX)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Index Plunger (Nose-Lock Type) (GDX)
  • Index Plunger (Nose-Lock Type) (GDX)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      810,287VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rotating the lever extends and retracts the nose. Excellent operation efficiency. Available in steel and stainless steel.

Exceptionally Smooth Lever Rotation

External appearance of GDX-L (steel, without nuts)

External appearance of GDX-L
(Steel, without nuts)

External appearance of GDX-LW-SUS (SUS, with nut)

External appearance of GDX-LW-SUS
(SUS, with nut)

Dimensional drawing of GDX-L, GDX-LP, GDX-L-SUS

Dimensional drawing of GDX-L, GDX-LP, GDX-L-SUS

Dimensional drawing of GDX-LW, GDX-LWP, GDX-LW-SUS

Dimensional drawing of GDX-LW, GDX-LWP, GDX-LW-SUS

SizedSML1ADLRHBWLoad (N)
Min To Max
(-0.02-0.04)
GDX-L
GDX-LW
GDX-LP
GDX-LWP
GDX-L-SUS
GDX-LW-SUS
10-446M10 × 1.520110382593178 to 14
10-551.3
10-661.8
12-558M12 × 1.75251.31246.83010.83.6198 to 15
12-661.8
12-882.3
16-6610M16 × 2321.81660.44014.44.82415 to 35
16-882.3
16-10102.8
20-8812M20 × 2.5352.32070501863020 to 60
20-10102.8
20-12123

GDX-L, GDX-LW, GDX-LP, GDX-LWP (Steel)

Grip: Black Oxide CoatingGrip: Powder Coating
Without NutsWith NutWithout NutsWith Nut
Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)
GDX10L-417GDX10LW-423----
GDX10L-5GDX10LW-5----
GDX10L-618GDX10LW-624----
GDX12L-529GDX12LW-538GDX12LP-530GDX12LWP-539
GDX12L-630GDX12LW-639GDX12LP-6GDX12LWP-6
GDX12L-831GDX12LW-840GDX12LP-831GDX12LWP-840
GDX16L-670GDX16LW-687GDX16LP-670GDX16LWP-687
GDX16L-871GDX16LW-888GDX16LP-872GDX16LWP-889
GDX16L-1073GDX16LW-1090GDX16LP-1074GDX16LWP-1091
GDX20L-8134GDX20LW-8168GDX20LP-8135GDX20LWP-8169
GDX20L-10137GDX20LW-10170GDX20LP-10137GDX20LWP-10171
GDX20L-12140GDX20LW-12174GDX20LP-12141GDX20LWP-12174

GDX-L-SUS, GDX-LW-SUS (SUS)

Without NutsWith Nut
Part NumberWeight (g)Part NumberWeight (g)
GDX10L-4-SUS17GDX10LW-4-SUS23
GDX10L-5-SUSGDX10LW-5-SUS
GDX10L-6-SUS18GDX10LW-6-SUS24
GDX12L-5-SUS29GDX12LW-5-SUS38
GDX12L-6-SUS30GDX12LW-6-SUS39
GDX12L-8-SUS31GDX12LW-8-SUS40
GDX16L-6-SUS70GDX16LW-6-SUS87
GDX16L-8-SUS71GDX16LW-8-SUS88
GDX16L-10-SUS73GDX16LW-10-SUS90
GDX20L-8-SUS134GDX20LW-8-SUS168
GDX20L-10-SUS137GDX20LW-10-SUS170
GDX20L-12-SUS140GDX20LW-12-SUS174

Features

The nose can be released to the retraction position by rotating the grip 180°.

The nose can be released to the retraction position by rotating the grip 180°.

Nose can be locked (fixed) in the retracted position by putting the grip in the notch in the main body in the 180° position. When the grip is removed from the notch, the built-in spring returns the nose to its original position in the hand-operated index plunger.

Nose can be locked (fixed) in the retracted position by putting the grip in the notch in the main body in the 180° position. When the grip is removed from the notch, the built-in spring returns the nose to its original position in the hand-operated index plunger.

Part Number
GDX10L-5-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut Grip surface treatment

877,935 VND

1 Piece(s) 12 Day(s) 101056[Stainless Steel] Stainless Steel38[Stainless Steel] Stainless SteelNoNoNoNo

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Lever Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part GDX10L-5-SUS in the Index Plunger (Nose-Lock Type) (GDX) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GDX10L-5-SUS trong chuỗi Index Plunger (Nose-Lock Type) (GDX).

Products like this...

Part Number
GDX10L-4
GDX10L-4-SUS
GDX10L-5
GDX10L-6
GDX10L-6-SUS
GDX10LW-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut Grip surface treatment

810,287 VND

1 Piece(s) 12 Day(s) 101046[Steel] Steel38[Steel] SteelCarburizedBlack Oxide CoatingNoBlack Oxide Coating

1,002,679 VND

1 Piece(s) 12 Day(s) 101046[Stainless Steel] Stainless Steel38[Stainless Steel] Stainless SteelNoNoNoNo

810,287 VND

1 Piece(s) 12 Day(s) 101056[Steel] Steel38[Steel] SteelCarburizedBlack Oxide CoatingNoBlack Oxide Coating

810,484 VND

1 Piece(s) 12 Day(s) 101066[Steel] Steel38[Steel] SteelCarburizedBlack Oxide CoatingNoBlack Oxide Coating

1,002,876 VND

1 Piece(s) 12 Day(s) 101066[Stainless Steel] Stainless Steel38[Stainless Steel] Stainless SteelNoNoNoNo

838,418 VND

1 Piece(s) 12 Day(s) 101046[Steel] Steel38[Steel] SteelCarburizedBlack Oxide CoatingPresenceBlack Oxide Coating