(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
No hexagonal part for mounting in confined spaces. Installed using a dedicated wrench (SDX).
[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.
SDXN external appearance
SDXN-W-SUS (SUS, with nut) external appearance
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
SDXN SDXN-W | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
SDXN-SUS SDXN-W-SUS | SUS303 | SUS420 HRC53 to 55 | ||
SDXN-A-SUS SDXN-AW-SUS | SUS303 |
SDXN/SDXN-SUS/SDXN-A-SUS (without nuts)
SDXN/SDXN-W-SUS/SDXN-AW-SUS (with nut)
Size | d (-0.02) (-0.04) | S | M | L1 | A | D | L | W | T | Load (N) Min To Max | Applicable Dedicated Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SDXN SDXN-W-SUS SDXN-W SDXN-A-SUS SDXN-SUS SDXN-AW-SUS | 6 | 3 | 3.5 | M6 × 0.75 | 17 | 0.8 | 14 | 31.5 | 10 | 3 | 4.5 to 10 | SDX6Z |
8 | 4 | 4 | M8 × 1 | 21 | 1.3 | 18 | 38.5 | 13 | 4 | 6 to 12 | SDX8Z | |
10 | 5 | 5 | M10 × 1 | 24 | 1.3 | 21 | 43.5 | 17 | 5 | 5 to 12 | SDX10Z | |
12 | 6 | 6 | M12 × 1.5 | 28 | 1.8 | 25 | 51.7 | 19 | 6 | 6 to 14 | SDX12Z | |
16 | 8 | 8 | M16 × 1.5 | 36 | 2.3 | 33 | 68 | 24 | 8 | 15 to 35 | SDX16Z | |
20 | 10 | 10 | M20 × 1.5 | 40 | 2.8 | 74 | 30 | 10 | 15 to 34 | SDX20Z |
A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.
Size | Allowable Shear Force (N) | |
---|---|---|
SDXN SDXN-W-SUS SDXN-W SDXN-A-SUS SDXN-SUS SDXN-AW-SUS | 6 | 212 |
8 | 377 | |
10 | 589 | |
12 | 848 | |
16 | 1,507 | |
20 | 2,355 |
Part Number |
---|
SDXN16W-SUS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Locking Mechanism | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
733,764 VND | 1 Piece(s) | 12 Day(s) | 10 | 16 | 8 | 8 | Return | [Stainless Steel] SUS303 | 68 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No | Single nut |
Loading...Tải…
Types | Standard | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant | Tip surface treatment | No | Operation nob (or lever) | Presence |
Please check the type/dimensions/specifications of the part SDXN16W-SUS in the Index Plunger (SDXN) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SDXN16W-SUS trong chuỗi Index Plunger (SDXN).
Part Number |
---|
SDXN10AW-SUS |
SDXN10W |
SDXN10W-SUS |
SDXN20 |
SDXN20-SUS |
SDXN20A-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Locking Mechanism | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
485,588 VND | 1 Piece(s) | 12 Day(s) | 10 | 10 | 5 | 5 | Return | [Stainless Steel] SUS303 | 43.5 | [Stainless Steel] SUS303 | No | No | Single nut | ||
305,150 VND | 1 Piece(s) | Same day | 10 | 10 | 5 | 5 | Return | [Steel] SUM22L Black Oxide | 43.5 | [Steel] SUM22L | Carburized | Black Oxide Coating | Single nut | ||
485,588 VND | 1 Piece(s) | 12 Day(s) | 10 | 10 | 5 | 5 | Return | [Stainless Steel] SUS303 | 43.5 | [Stainless Steel] SUS420 | [Hardening] Quenching and Tempering | No | Single nut | ||
518,725 VND | 1 Piece(s) | 12 Day(s) | 10 | 20 | 10 | 10 | Return | [Steel] SUM22L Black Oxide | 74 | [Steel] SUM22L | Carburized | Black Oxide Coating | No | ||
1,010,941 VND | 1 Piece(s) | 12 Day(s) | 10 | 20 | 10 | 10 | Return | [Stainless Steel] SUS303 | 74 | [Steel] SUM22L | [Hardening] Quenching and Tempering | No | No | ||
1,010,941 VND | 1 Piece(s) | 12 Day(s) | 10 | 20 | 10 | 10 | Return | [Stainless Steel] SUS303 | 74 | [Stainless Steel] SUS303 | No | No | No |