(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Index Plunger (SDXN) (Part Number)

Index Plunger (SDXN)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      287,318VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No hexagonal part for mounting in confined spaces. Installed using a dedicated wrench (SDX).

[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.

Index Plunger Specifications

SDXN external appearance

SDXN external appearance

SDXN-W-SUS (SUS, with nut) external appearance

SDXN-W-SUS (SUS, with nut) external appearance

TypeMain BodyKnobCoil SpringNose
SDXN
SDXN-W
SUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
SDXN-SUS
SDXN-W-SUS
SUS303SUS420
HRC53 to 55
SDXN-A-SUS
SDXN-AW-SUS
SUS303

Index Plunger Dimensions

SDXN/SDXN-SUS/SDXN-A-SUS (without nuts)

SDXN/SDXN-SUS/SDXN-A-SUS (without nuts)

SDXN/SDXN-W-SUS/SDXN-AW-SUS (with nut)

SDXN/SDXN-W-SUS/SDXN-AW-SUS (with nut)

Sized
(-0.02)
(-0.04)
SML1ADLWTLoad (N)
Min To Max
Applicable Dedicated
Wrench
SDXN SDXN-W-SUS
SDXN-W SDXN-A-SUS
SDXN-SUS SDXN-AW-SUS
633.5M6 × 0.75170.81431.51034.5 to 10SDX6Z
844M8 × 1211.31838.51346 to 12SDX8Z
1055M10 × 1241.32143.51755 to 12SDX10Z
1266M12 × 1.5281.82551.71966 to 14SDX12Z
1688M16 × 1.5362.3336824815 to 35SDX16Z
201010M20 × 1.5402.874301015 to 34SDX20Z

Index Plunger Features

Index plunger features diagram

A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.

Index Plunger Nose Mechanical Strength Table

SizeAllowable Shear Force (N)
SDXN SDXN-W-SUS
SDXN-W SDXN-A-SUS
SDXN-SUS SDXN-AW-SUS
6212
8377
10589
12848
161,507
202,355
Part Number
SDXN20A-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Locking Mechanism Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

1,010,941 VND

1 Piece(s) 9 Day(s) 10201010Return[Stainless Steel] SUS30374[Stainless Steel] SUS303NoNoNo

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Standard Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Tip surface treatment No Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part SDXN20A-SUS in the Index Plunger (SDXN) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SDXN20A-SUS trong chuỗi Index Plunger (SDXN).

Products like this...

Part Number
SDXN10AW-SUS
SDXN10W
SDXN10W-SUS
SDXN20AW-SUS
SDXN20W
SDXN20W-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Locking Mechanism Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

485,588 VND

1 Piece(s) 9 Day(s) 101055Return[Stainless Steel] SUS30343.5[Stainless Steel] SUS303NoNoSingle nut

305,150 VND

1 Piece(s) Same day 101055Return[Steel] SUM22L Black Oxide43.5[Steel] SUM22LCarburizedBlack Oxide CoatingSingle nut

485,588 VND

1 Piece(s) 9 Day(s) 101055Return[Stainless Steel] SUS30343.5[Stainless Steel] SUS420[Hardening] Quenching and TemperingNoSingle nut

1,096,514 VND

1 Piece(s) 9 Day(s) 10201010Return[Stainless Steel] SUS30374[Stainless Steel] SUS303NoNoSingle nut

551,755 VND

1 Piece(s) Same day 10201010Return[Steel] SUM22L Black Oxide74[Steel] SUM22LCarburizedBlack Oxide CoatingSingle nut

1,096,514 VND

1 Piece(s) 9 Day(s) 10201010Return[Stainless Steel] SUS30374[Stainless Steel] SUS420[Hardening] Quenching and TemperingNoSingle nut