(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Index Plunger (NDXN) (Part Number)

Index Plunger (NDXN)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Index Plunger (NDXN)
  • Index Plunger (NDXN)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      280,338VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Classic indexing plungers for excellent cost-performance. Available in different nose types: hardened, non-hardened, and stainless steel.

[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.

Excellent Cost Performance Type

NDXN (steel, single nut) external appearance

NDXN external appearance
(steel, single nut)

NDXN-W-SUS (SUS, double nut with nose quenching) external appearance

NDXN-W-SUS external appearance
(SUS, double nut with nose quenching)

Dimensional drawing of NDXN, NDXN-SUS, NDXN-A-SUS (single nut)

Dimensional drawing of NDXN, NDXN-SUS, NDXN-A-SUS (single nut)

Dimensional drawing of NDXN-W, NDXN-W-SUS, NDXN-AW-SUS (double nut)

Dimensional drawing of NDXN-W, NDXN-W-SUS, NDXN-AW-SUS (double nut)

Sized
(-0.02
-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDXN633.5M6 × 0.75120.81431.58510324.5 to 10
NDXN-W844M8 × 11511838.51061346 to 12
NDXN-SUS1055M10 × 1171.32143.51371755 to 12
NDXN-W-SUS1266M12 × 1.5201.82551.714819636 to 14
NDXN-A-SUS1688M16 × 1.5262.33368191024815 to 35
NDXN-AW-SUS201010M20 × 1.5282.8742212301015 to 34

Materials

TypeMain BodyKnobCoil SpringNose
NDXNSUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXN-W
NDXN-SUSSUS303SUS420
HRC53 to 55
NDXN-W-SUS
NDXN-A-SUSSUS303
NDXN-AW-SUS
Part Number
NDXN10-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

460,776 VND

1 Piece(s) 8 Day(s) or more 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part NDXN10-SUS in the Index Plunger (NDXN) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDXN10-SUS trong chuỗi Index Plunger (NDXN).

Products like this...

Part Number
NDXN10
NDXN10A-SUS
NDXN10AW-SUS
NDXN10W
NDXN10W-SUS
NDXN12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

280,338 VND

1 Piece(s) Same day 101055[Steel] Steel43.5[Steel] SteelCarburizedBlack Oxide CoatingSingle nut

436,075 VND

1 Piece(s) 12 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless SteelNoNoSingle nut

466,256 VND

1 Piece(s) Same day 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless SteelNoNoDouble Nut

288,523 VND

1 Piece(s) 12 Day(s) 101055[Steel] Steel43.5[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

486,135 VND

1 Piece(s) 12 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

306,135 VND

1 Piece(s) Same day 101266[Steel] Steel51.7[Steel] SteelCarburizedBlack Oxide CoatingSingle nut