(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ultra-high molecular weight polyethylene rails make it possible to construct environmentally friendly conveyor lines, with little dust or noise. Can still be attached, even if the C-channel is welded, *CAD data for this series is undergoing revision. This data will be made available as soon as the modifications have been completed.
Type | Chain Guide | Material | Resin |
---|
Please check the type/dimensions/specifications of the part CGOC40A in the Chain Guide (CGOC guide) (CGOC) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CGOC40A trong chuỗi Chain Guide (CGOC guide) (CGOC).
Part Number |
---|
CGOC40B |
CGOC50A |
CGOC50B |
CGOC60A |
CGOC60B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Chain No. | Direction of the Groove |
---|---|---|---|---|---|---|---|
5,807,411 VND | 1 Piece(s) | 12 Day(s) | 10 | 40 | Side Mount | ||
5,798,655 VND | 1 Piece(s) | 12 Day(s) | 10 | 50 | Up Mount | ||
5,798,655 VND | 1 Piece(s) | 12 Day(s) | 10 | 50 | Side Mount | ||
5,788,803 VND | 1 Piece(s) | 12 Day(s) | 10 | 60 | Up Mount | ||
5,788,803 VND | 1 Piece(s) | 12 Day(s) | 10 | 60 | Side Mount |