(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A nose-lock type for holding the pin in its retracted position. Available in different nose types: hardened, non-hardened, and stainless steel.
[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.
· The nose-lock locks the nose in its retracted position by rotating the knob 90 degrees while it is extended.
External appearance of NDXN-L
(Steel, single nut)
External appearance of NDXN-ALW-SUS
(SUS, double nut, with nose quenching)
Dimensional drawing of NDXN-L, NDXN-L-SUS, NDXN-AL-SUS (single nut)
Dimensional drawing of NDXN-LW, NDXN-LW-SUS, NDXN-ALW-SUS (double nut)
Size | d (-0.02 -0.04) | S | M | L1 | A | D | L | W1 | T1 | W | T | B | Load (N) Min To Max | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NDXN-L | 6 | 3 | 3.5 | M6 × 0.75 | 12 | 0.8 | 14 | 31.5 | 8 | 5 | 10 | 3 | 2 | 4.5 to 10 |
NDXN-LW | 8 | 4 | 4 | M8 × 1 | 15 | 1 | 18 | 38.5 | 10 | 6 | 13 | 4 | 6 to 12 | |
NDXN-L-SUS | 10 | 5 | 5 | M10 × 1 | 17 | 1.3 | 21 | 43.5 | 13 | 7 | 17 | 5 | 5 to 12 | |
NDXN-LW-SUS | 12 | 6 | 6 | M12 × 1.5 | 20 | 1.8 | 25 | 51.7 | 14 | 8 | 19 | 6 | 3 | 6 to 14 |
NDXN-AL-SUS | 16 | 8 | 8 | M16 × 1.5 | 26 | 2.3 | 33 | 68 | 19 | 10 | 24 | 8 | 15 to 35 | |
NDXN-ALW-SUS | 20 | 10 | 10 | M20 × 1.5 | 28 | 2.8 | 74 | 22 | 12 | 30 | 10 | 15 to 34 |
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
NDXN-L | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
NDXN-LW | ||||
NDXN-L-SUS | SUS303 | SUS420 HRC53 to 55 | ||
NDXN-LW-SUS | ||||
NDXN-AL-SUS | SUS303 | |||
NDXN-ALW-SUS |
Part Number |
---|
NDXN16L-SUS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
856,943 VND | 1 Piece(s) | 12 Day(s) | 10 | 16 | 8 | 8 | [Stainless Steel] Stainless Steel | 68 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Single nut |
Loading...Tải…
Types | Standard | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Operation nob (or lever) | Presence |
Please check the type/dimensions/specifications of the part NDXN16L-SUS in the Index Plunger (Nose-Lock Type) (NDXN-L) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDXN16L-SUS trong chuỗi Index Plunger (Nose-Lock Type) (NDXN-L).
Part Number |
---|
NDXN10L-SUS |
NDXN10LW |
NDXN10LW-SUS |
NDXN16LW |
NDXN16LW-SUS |
NDXN20AL-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
510,070 VND | 1 Piece(s) | 12 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 43.5 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Single nut | ||
354,991 VND | 1 Piece(s) | Same day | 10 | 10 | 5 | 5 | [Steel] Steel | 43.5 | [Steel] Steel | Carburized | Black Oxide Coating | Double Nut | ||
535,430 VND | 1 Piece(s) | 12 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 43.5 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Double Nut | ||
497,531 VND | 1 Piece(s) | Same day | 10 | 16 | 8 | 8 | [Steel] Steel | 68 | [Steel] Steel | Carburized | Black Oxide Coating | Double Nut | ||
908,318 VND | 1 Piece(s) | 12 Day(s) | 10 | 16 | 8 | 8 | [Stainless Steel] Stainless Steel | 68 | [Stainless Steel] Stainless Steel | [Hardening] Quenching and Tempering | No | Double Nut | ||
1,506,478 VND | 1 Piece(s) | 12 Day(s) | 10 | 20 | 10 | 10 | [Stainless Steel] Stainless Steel | 74 | [Stainless Steel] Stainless Steel | No | No | Single nut |