(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Index Plunger (Nose-Lock Type) (NDXN-L) (Part Number)

Index Plunger (Nose-Lock Type) (NDXN-L)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Index Plunger (Nose-Lock Type) (NDXN-L)
  • Index Plunger (Nose-Lock Type) (NDXN-L)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      337,158VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A nose-lock type for holding the pin in its retracted position. Available in different nose types: hardened, non-hardened, and stainless steel.

[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.
· The nose-lock locks the nose in its retracted position by rotating the knob 90 degrees while it is extended.

Excellent Cost Performance Type

External appearance of NDXN-L (steel, single nut)

External appearance of NDXN-L
(Steel, single nut)

External appearance of NDXN-ALW-SUS (SUS, double nut, with nose quenching)

External appearance of NDXN-ALW-SUS
(SUS, double nut, with nose quenching)

Dimensional drawing of NDXN-L, NDXN-L-SUS, NDXN-AL-SUS (single nut)

Dimensional drawing of NDXN-L, NDXN-L-SUS, NDXN-AL-SUS (single nut)

Dimensional drawing of NDXN-LW, NDXN-LW-SUS, NDXN-ALW-SUS (double nut)

Dimensional drawing of NDXN-LW, NDXN-LW-SUS, NDXN-ALW-SUS (double nut)

Sized
(-0.02
-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDXN-L633.5M6 × 0.75120.81431.58510324.5 to 10
NDXN-LW844M8 × 11511838.51061346 to 12
NDXN-L-SUS1055M10 × 1171.32143.51371755 to 12
NDXN-LW-SUS1266M12 × 1.5201.82551.714819636 to 14
NDXN-AL-SUS1688M16 × 1.5262.33368191024815 to 35
NDXN-ALW-SUS201010M20 × 1.5282.8742212301015 to 34

Materials

TypeMain BodyKnobCoil SpringNose
NDXN-LSUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXN-LW
NDXN-L-SUSSUS303SUS420
HRC53 to 55
NDXN-LW-SUS
NDXN-AL-SUSSUS303
NDXN-ALW-SUS
Part Number
NDXN16L-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

856,943 VND

1 Piece(s) 12 Day(s) 101688[Stainless Steel] Stainless Steel68[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Standard Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part NDXN16L-SUS in the Index Plunger (Nose-Lock Type) (NDXN-L) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDXN16L-SUS trong chuỗi Index Plunger (Nose-Lock Type) (NDXN-L).

Products like this...

Part Number
NDXN10L-SUS
NDXN10LW
NDXN10LW-SUS
NDXN16LW
NDXN16LW-SUS
NDXN20AL-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

510,070 VND

1 Piece(s) 12 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

354,991 VND

1 Piece(s) Same day 101055[Steel] Steel43.5[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

535,430 VND

1 Piece(s) 12 Day(s) 101055[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

497,531 VND

1 Piece(s) Same day 101688[Steel] Steel68[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

908,318 VND

1 Piece(s) 12 Day(s) 101688[Stainless Steel] Stainless Steel68[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

1,506,478 VND

1 Piece(s) 12 Day(s) 10201010[Stainless Steel] Stainless Steel74[Stainless Steel] Stainless SteelNoNoSingle nut