(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Index Plunger (Knobless) (NDX-N) (Part Number)

Index Plunger (Knobless) (NDX-N)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      434,760VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The operating part can be operated remotely by screw connection. Available in steel and stainless steel.

[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.
· The operating threads can be connected for remote operation, etc.

Index Plunger Specifications

Index Plunger (Knobless) (NDX-N): related image

External appearance of NDX-N (steel, single nut)

Index Plunger (Knobless) (NDX-N): related image

External appearance of NDX-WN-SUS (SUS, double nut)

TypeMain BodyCoil SpringNose
NDX-N
NDX-WN
SUM22L
Black oxide coating
SUS302WPASUM22L
HRC58 to 62
NDX-N-SUS
NDX-WN-SUS
SUS303SUS420
HRC53 to 55
NDX-AN-SUS
NDX-AWN-SUS
SUS303

Index Plunger Dimensions

Index Plunger (Knobless) (NDX-N): related image

NDX-N/NDX-N-SUS/NDX-AN-SUS (single nut)

Index Plunger (Knobless) (NDX-N): related image

NDX-WN/NDX-WN-SUS/NDX-AWN-SUS (double nut)

Sized
(-0.02)
(-0.04)
SML1AM1LW1T1WTBLoad (N)
Min To Max
NDX-N
NDX-WN
NDX-N-SUS
NDX-WN-SUS
NDX-AN-SUS
NDX-AWN-SUS
844M8 × 1151M3 × 0.53210613426 to 12
1055M10 × 1171.3M4 × 0.7371371755 to 12
1266M12 × 1.5201.8M6 × 14214819636 to 14
1688M16 × 1.5262.3M8 × 1.2556191024815 to 35
201010M20 × 1.5282.8622212301015 to 34

Index Plunger Features

Index Plunger (Knobless) (NDX-N): related image

A hand-operated index plunger. The nose retraction position is easily set and released by pulling the threaded portion. When released, the built-in spring returns the nose to its original position.
Threaded portion can be used to connect control units for remote operation, etc.

Index Plunger Nose Mechanical Strength Table

SizeAllowable Shear Force (N)
NDX-N
NDX-WN
NDX-N-SUS
NDX-WN-SUS
NDX-AN-SUS
NDX-AWN-SUS
8377
10589
12848
161,507
202,355

Index Plunger Usage Examples / Procedures

Index Plunger (Knobless) (NDX-N): related image

Effective positioning by the nose.

Index Plunger (Knobless) (NDX-N): related image

When pulling the threaded portion the nose retracts.

Notes

If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.

SizeRecommended Chamfer Size
NDX-N
NDX-WN
NDX-N-SUS
NDX-WN-SUS
NDX-AN-SUS
NDX-AWN-SUS
860° chamfering, depth 2.5
10
1260° chamfering, depth 3.5
16
20
Part Number
NDX20N-M8-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

1,890,475 VND

1 Piece(s) 9 Day(s) 10201010[Stainless Steel] Stainless Steel62[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Without Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) No

Please check the type/dimensions/specifications of the part NDX20N-M8-SUS in the Index Plunger (Knobless) (NDX-N) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDX20N-M8-SUS trong chuỗi Index Plunger (Knobless) (NDX-N).

Products like this...

Part Number
NDX10N-M4-SUS
NDX10WN-M4
NDX10WN-M4-SUS
NDX20WN-M8
NDX20WN-M8-SUS
NDX8AN-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

687,586 VND

1 Piece(s) Same day 101055[Stainless Steel] Stainless Steel37[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

563,601 VND

1 Piece(s) 9 Day(s) 101055[Steel] Steel37[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

759,007 VND

1 Piece(s) 9 Day(s) 101055[Stainless Steel] Stainless Steel37[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

1,206,874 VND

1 Piece(s) 9 Day(s) 10201010[Steel] Steel62[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

2,278,799 VND

1 Piece(s) 8 Day(s) or more 10201010[Stainless Steel] Stainless Steel62[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

781,960 VND

1 Piece(s) 9 Day(s) 10844[Stainless Steel] Stainless Steel32[Stainless Steel] Stainless SteelNoNoSingle nut