(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indexing Plungers (NDX) (Part Number)

Indexing Plungers (NDX)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      515,001VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Classic indexing plungers. Available in steel and stainless steel.

Features

●Nose stroke is conducted by knob operation for positioning.

Usage

●Positioning part that conducts the indexing and stopper mechanism by hand operation.

Specification

●SPQ(piece):5
●Heat Resistance Temperature: 80°C
●Without nose lock

Materials

●Main Body: Steel 
●Knob: Polyamide(PA)
Part Number
NDX10W-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

893,697 VND

1 Piece(s) Same day 101055[Stainless Steel] Stainless Steel47[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Please check the type/dimensions/specifications of the part NDX10W-SUS in the Indexing Plungers (NDX) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDX10W-SUS trong chuỗi Indexing Plungers (NDX).

Frequently asked question (FAQ)FAQ

Question:Question: Are there dedicated parts for the receiving side?
Answer:Answer: No.
Question:Question: Is it possible to change the material of the knob to something other than resin?
Answer:Answer: No.

Products like this...

Part Number
NDX10
NDX10-SUS
NDX10W
NDX12
NDX12-SUS
NDX12W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

515,001 VND

1 Piece(s) Same day 101055[Steel] Steel47[Steel] SteelCarburizedBlack Oxide CoatingSingle nut

810,681 VND

1 Piece(s) 9 Day(s) 101055[Stainless Steel] Stainless Steel47[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

540,361 VND

1 Piece(s) Same day 101055[Steel] Steel47[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut

540,801 VND

1 Piece(s) Same day 101266[Steel] Steel56[Steel] SteelCarburizedBlack Oxide CoatingSingle nut

866,549 VND

1 Piece(s) 9 Day(s) 101266[Stainless Steel] Stainless Steel56[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

615,891 VND

1 Piece(s) Same day 101266[Steel] Steel56[Steel] SteelCarburizedBlack Oxide CoatingDouble Nut