(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Plunger (ZP, PL, PLH, ZN, PLN) (Part Number)

Spring Plunger (ZP, PL, PLH, ZN, PLN)
  • Sale
  • Until 31/05/2024
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      150,078VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Classic spring plungers. Available in three types of load for different screw diameters (excluding certain diameters). Available in a variety of materials.

Usage

●Positioning part for indexing and stoppers, etc.

Materials

●Main Body: Steel
Part Number
ZN10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTip material Body Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Vertical Load (Range)
(N)
Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)
Load Identification Heat Resistant Temperature
(℃)
Applicable Dedicated Wrench

259,568 VND

1 Piece(s) 9 Day(s) 10ResinSteel103Black Oxide CoatingNo-0.01~504162241.5For light loads (1 line)90PW10

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting Method Screw-In Stop loosening No Spring Plunger Type Spherical Surface
Wrench Hole Shape Hex

Please check the type/dimensions/specifications of the part ZN10 in the Spring Plunger (ZP, PL, PLH, ZN, PLN) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZN10 trong chuỗi Spring Plunger (ZP, PL, PLH, ZN, PLN).

Products like this...

Part Number
PL12-SUS
PL16
PL16-SUS
ZN12
ZN16
ZN4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTip material Body Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Tip surface treatment Tip heat treatment Vertical Load (Range)
(N)
Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Thread Pitch
(mm)
Load Identification Heat Resistant Temperature
(℃)
Applicable Dedicated Wrench

583,846 VND

1 Piece(s) 12 Day(s) 10Stainless SteelStainless Steel124NoNoQuenching and Tempering0.01~5010472861.75For heavy loads (no line)180PW12

309,073 VND

1 Piece(s) Same day 10SteelSteel165Black Oxide CoatingBlack Oxide CoatingCarburized0.01~5045100327.52For heavy loads (no line)100PW16

853,328 VND

1 Piece(s) 12 Day(s) 10Stainless SteelStainless Steel165NoNoQuenching and Tempering0.01~5045100327.52For heavy loads (no line)180PW16

353,963 VND

1 Piece(s) 9 Day(s) 10ResinSteel124Black Oxide CoatingNo-0.01~505272861.75For light loads (1 line)90PW12

408,235 VND

1 Piece(s) 12 Day(s) 10ResinSteel165Black Oxide CoatingNo-0.01~502045327.52For light loads (1 line)90PW16

182,198 VND

1 Piece(s) 8 Day(s) or more 10ResinSteel41.5Black Oxide CoatingNo-0.01~5027151.50.7For light loads (1 line)90PW4