(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Classic spring plungers. Available in three types of load for different screw diameters (excluding certain diameters). Available in a variety of materials.
Part Number |
---|
PL10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Tip material | Body Material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Main Body Surface Treatment | Tip surface treatment | Tip heat treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Heat Resistant Temperature (℃) | Applicable Dedicated Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
212,598 VND 142,228 VND | 1 Piece(s) | Same day | 10 | Steel | Steel | 10 | 3 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 9 | 35 | 22 | 4 | 1.5 | For heavy loads (no line) | 100 | PW10 |
Loading...Tải…
Mounting Method | Screw-In | Stop loosening | No | Spring Plunger Type | Spherical Surface |
---|---|---|---|---|---|
Wrench Hole Shape | Hex |
Please check the type/dimensions/specifications of the part PL10 in the Spring Plunger (ZP, PL, PLH, ZN, PLN) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PL10 trong chuỗi Spring Plunger (ZP, PL, PLH, ZN, PLN).
Part Number |
---|
PL10-SUS |
PL12 |
PL12-SUS |
PL16 |
PL16-SUS |
PL20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Tip material | Body Material | Outer Diameter D (or Male Thread M) (mm) | Stroke S (mm) | Main Body Surface Treatment | Tip surface treatment | Tip heat treatment | Vertical Load (Range) (N) | Minimum Load (N) | Max. Load (N) | Length L (mm) | Tip outer diameter d (φ) | Thread Pitch (mm) | Load Identification | Heat Resistant Temperature (℃) | Applicable Dedicated Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
457,181 VND | 1 Piece(s) | 12 Day(s) | 10 | Stainless Steel | Stainless Steel | 10 | 3 | No | No | Quenching and Tempering | 0.01~50 | 8 | 31 | 22 | 4 | 1.5 | For heavy loads (no line) | 180 | PW10 | ||
262,768 VND | 1 Piece(s) | Same day | 10 | Steel | Steel | 12 | 4 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 10 | 55 | 28 | 6 | 1.75 | For heavy loads (no line) | 100 | PW12 | ||
583,846 VND | 1 Piece(s) | 12 Day(s) | 10 | Stainless Steel | Stainless Steel | 12 | 4 | No | No | Quenching and Tempering | 0.01~50 | 10 | 47 | 28 | 6 | 1.75 | For heavy loads (no line) | 180 | PW12 | ||
309,073 VND | 1 Piece(s) | Same day | 10 | Steel | Steel | 16 | 5 | Black Oxide Coating | Black Oxide Coating | Carburized | 0.01~50 | 45 | 100 | 32 | 7.5 | 2 | For heavy loads (no line) | 100 | PW16 | ||
853,328 VND | 1 Piece(s) | 12 Day(s) | 10 | Stainless Steel | Stainless Steel | 16 | 5 | No | No | Quenching and Tempering | 0.01~50 | 45 | 100 | 32 | 7.5 | 2 | For heavy loads (no line) | 180 | PW16 | ||
416,565 VND | 1 Piece(s) | Same day | 10 | Steel | Steel | 20 | 7 | Black Oxide Coating | Black Oxide Coating | Carburized | 50.01~100 | 60 | 120 | 40 | 10 | 2.5 | For heavy loads (no line) | 100 | PW20 |