(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cast Iron Pillow-Type Unit UCP (Part Number)

Cast Iron Pillow-Type Unit UCP
  • Sale
  • Until 31/05/2024
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      347,194VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]One of the most representative model of bearing unit. Unit type: insert bearing unit

Cast Iron Pillow Block Unit UCP: related image

 

Cast Iron Pillow Block Unit UCP: related image

 

Cast Iron Pillow Block Unit UCP: related image

Part Number
UCP205E1D2K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBearing Unit, Type Shaft Bore Dia. d
(Ø)
Bearing Inner Dia. Shape Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Diameter series symbol Accessory Grease Type Seal Machining Stroke Cover Seal symbol

507,536 VND

1 Piece(s) 12 Day(s) or more Pillow Type25Cylindrical Bore Set Screw Type36.5140007850Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting grooveNo--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Unit, Type Insert Bearing Unit Unit Body Material Cast Iron Type of Pillow Blocks Standard
Rolling Element Material Bearing Steel Surface Treatment No Fit J7

Please check the type/dimensions/specifications of the part UCP205E1D2K2 in the Cast Iron Pillow-Type Unit UCP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UCP205E1D2K2 trong chuỗi Cast Iron Pillow-Type Unit UCP.

Products like this...

Part Number
UCP201E1D2K2
UCP201E1L2
UCP201E4
UCP205E1L2
UCP205E3
UCP205E3D1K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBearing Unit, Type Shaft Bore Dia. d
(Ø)
Bearing Inner Dia. Shape Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Diameter series symbol Accessory Grease Type Seal Machining Stroke Cover Seal symbol

511,077 VND

1 Piece(s) 12 Day(s) or more Pillow Type12Cylindrical Bore Set Screw Type30.2128006650Used for Light loadNo CoverSH33MSiliconeSteel plate cover mounting grooveNo--

406,225 VND

1 Piece(s) 12 Day(s) or more Pillow Type12Cylindrical Bore Set Screw Type30.2128006650Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting grooveNo--

378,311 VND

1 Piece(s) 6 Day(s) or more Pillow Type12Cylindrical Bore Set Screw Type30.2128006650Used for Light loadNo CoverStandard GreaseNitrileOil-free typeNo--

393,635 VND

1 Piece(s) 12 Day(s) or more Pillow Type25Cylindrical Bore Set Screw Type36.5140007850Used for Light loadNo CoverStandard GreaseTriple sealsSteel plate cover mounting grooveNo--

372,190 VND

1 Piece(s) 12 Day(s) or more Pillow Type25Cylindrical Bore Set Screw Type36.5140007850Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting grooveNo--

507,536 VND

1 Piece(s) 12 Day(s) or more Pillow Type25Cylindrical Bore Set Screw Type36.5140007850Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting grooveNo--