(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Number)

Square Rim-Type Handwheel (NS, S, NBS, BS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      463,266VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Rim shape with finger grip. [Handle Material]·FC material.

Part Number
BS160ER-H23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

1,331,630 VND

1 Piece(s) 15 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ23mm---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle 2 Spoked Mounting Section Hole Drilling No

Please check the type/dimensions/specifications of the part BS160ER-H23 in the Square Rim-Type Handwheel (NS, S, NBS, BS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BS160ER-H23 trong chuỗi Square Rim-Type Handwheel (NS, S, NBS, BS).

Products like this...

Part Number
BS100ER-H12
BS100ER-H13
BS100ER-H14
BS160ER-H24
BS160ER-HN14
BS160ER-HN15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

797,686 VND

1 Piece(s) 15 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ12mm---

797,686 VND

1 Piece(s) 15 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ13mm---

797,686 VND

1 Piece(s) 15 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ14mm---

1,331,630 VND

1 Piece(s) 15 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, press screw holes at two locationφ24mm---

1,340,390 VND

1 Piece(s) 15 Day(s) 10160AluminumPresence[Rotating] Rotation TypePowder Paint[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle

1,340,390 VND

1 Piece(s) 15 Day(s) 10160AluminumPresence[Rotating] Rotation TypePowder Paint[Polyamide] PolyamideNo5140Shaft hole---With ER-S type rotating handle