(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]·Rim shape with finger grip. [Handle Material]·FC material.
Part Number |
---|
S100ER-HN10 |
S100ER-HN11 |
S100ER-HN12 |
S100ER-HN13 |
S100ER-HN14 |
S100ER-HN15 |
S100ER-HN16 |
S100ER-HN17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
873,233 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | No Grip | ||
873,233 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | No Grip | ||
873,233 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | No Grip | ||
873,233 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | No Grip | ||
873,233 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | No Grip | ||
873,233 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | No Grip | ||
873,233 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | No Grip | ||
873,233 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | [Aluminum] 00021 | Presence | [Rotating] Rotation Type | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole | - | - | - | No Grip |
Loading...Tải…
Types of Handle | 2 Spoked | Mounting Section Hole Drilling | No |