(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]·Rim shape with finger grip. [Handle Material]·FC material.
Part Number |
---|
S200ER-K21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,806,813 VND | 1 Piece(s) | 9 Day(s) | 10 | 200 | Steel | Presence | [Rotating] Rotation Type | Chrome Plating | [Polyamide] Polyamide | No | 57 | 45 | Shaft hole, keyway, press screw holes at one location | φ21mm | - | - | - |
Loading...Tải…
Types of Handle | 2 Spoked | Mounting Section Hole Drilling | No |
---|
Please check the type/dimensions/specifications of the part S200ER-K21 in the Square Rim-Type Handwheel (NS, S, NBS, BS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S200ER-K21 trong chuỗi Square Rim-Type Handwheel (NS, S, NBS, BS).
Part Number |
---|
BS100ER-H12 |
BS100ER-H13 |
BS100ER-H14 |
S200ER-KM16 |
S200ER-KM17 |
S200ER-KM18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
797,686 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, press screw holes at two location | φ12mm | - | - | - | ||
797,686 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, press screw holes at two location | φ13mm | - | - | - | ||
797,686 VND | 1 Piece(s) | 9 Day(s) | 10 | 100 | Steel | Presence | [Rotating] Rotation Type | Black Paint | [Polyamide] Polyamide | No | 36 | 30 | Shaft hole, press screw holes at two location | φ14mm | - | - | - | ||
1,963,783 VND | 1 Piece(s) | 9 Day(s) | 10 | 200 | Aluminum | Presence | [Rotating] Rotation Type | Powder Paint | [Polyamide] Polyamide | No | 57 | 45 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,963,783 VND | 1 Piece(s) | 9 Day(s) | 10 | 200 | Aluminum | Presence | [Rotating] Rotation Type | Powder Paint | [Polyamide] Polyamide | No | 57 | 45 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,963,783 VND | 1 Piece(s) | 9 Day(s) | 10 | 200 | Aluminum | Presence | [Rotating] Rotation Type | Powder Paint | [Polyamide] Polyamide | No | 57 | 45 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip |