(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Number)

Square Rim-Type Handwheel (NS, S, NBS, BS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      463,266VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Rim shape with finger grip. [Handle Material]·FC material.

Part Number
BS160ER-K16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

1,331,630 VND

1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, keyway, press screw holes at one locationφ16mm---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle 2 Spoked Mounting Section Hole Drilling No

Please check the type/dimensions/specifications of the part BS160ER-K16 in the Square Rim-Type Handwheel (NS, S, NBS, BS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BS160ER-K16 trong chuỗi Square Rim-Type Handwheel (NS, S, NBS, BS).

Products like this...

Part Number
BS100ER-H12
BS100ER-H13
BS100ER-H14
BS160ER-K17
BS160ER-K18
BS160ER-K19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

797,686 VND

1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ12mm---

797,686 VND

1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ13mm---

797,686 VND

1 Piece(s) 9 Day(s) 10100SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo3630Shaft hole, press screw holes at two locationφ14mm---

1,331,630 VND

1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, keyway, press screw holes at one locationφ17mm---

1,331,630 VND

1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, keyway, press screw holes at one locationφ18mm---

1,331,630 VND

1 Piece(s) 9 Day(s) 10160SteelPresence[Rotating] Rotation TypeBlack Paint[Polyamide] PolyamideNo5140Shaft hole, keyway, press screw holes at one locationφ19mm---