(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]·Rim shape with finger grip. [Handle Material]·FC material.
Part Number |
---|
NBS160-KM14 |
NBS160-KM15 |
NBS160-KM16 |
NBS160-KM17 |
NBS160-KM18 |
NBS160-KM19 |
NBS160-KM20 |
NS160-KM14 |
NS160-KM15 |
NS160-KM16 |
NS160-KM17 |
NS160-KM18 |
NS160-KM19 |
NS160-KM20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,356,328 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,356,328 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,356,328 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,356,328 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,356,328 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,356,328 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,356,328 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,439,196 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,439,196 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,439,196 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,439,196 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,439,196 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,439,196 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip | ||
1,439,196 VND | 1 Piece(s) | 15 Day(s) | 10 | 160 | [Aluminum] 00021 | No (No Grip Mounting Hole) | - | [Powder Paint] 00012 | [Polyamide] Polyamide | No | 51 | 40 | Shaft hole, keyway, press screw hole in 2 places | - | - | - | No Grip |
Loading...Tải…
Types of Handle | 2 Spoked | Mounting Section Hole Drilling | No |