(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square Rim-Type Handwheel (NS, S, NBS, BS) (Part Number)

Square Rim-Type Handwheel (NS, S, NBS, BS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      463,266VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Rim shape with finger grip. [Handle Material]·FC material.

Part Number
BS200ER-HN16
BS200ER-HN17
BS200ER-HN18
BS200ER-HN19
BS200ER-HN20
BS200ER-HN21
BS200ER-HN22
BS200ER-HN23
BS200ER-HN24
BS200ER-HN25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

1,790,871 VND

1 Piece(s) 15 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

1,790,871 VND

1 Piece(s) 15 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

1,790,871 VND

1 Piece(s) 15 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

1,790,871 VND

1 Piece(s) 15 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

1,790,871 VND

1 Piece(s) 15 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

1,790,871 VND

1 Piece(s) 15 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

1,790,871 VND

1 Piece(s) 15 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

1,790,871 VND

1 Piece(s) 15 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

1,790,871 VND

1 Piece(s) 12 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

1,790,871 VND

1 Piece(s) 15 Day(s) 10200[Aluminum] 00021Presence[Rotating] Rotation Type[Powder Paint] 00012[Polyamide] PolyamideNo5745Shaft hole---With ER-S type rotating handle

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle 2 Spoked Mounting Section Hole Drilling No