(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disc-Type Aluminum Handwheel (NDA, DA) (Part Number)

Disc-Type Aluminum Handwheel (NDA, DA)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      397,891VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.

[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.

Part Number
DA125RG-H15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

1,162,088 VND

1 Piece(s) 15 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ15mm---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle Solid Mounting Section Hole Drilling Round hole (blind hole) Set Screw Thread Machining No

Please check the type/dimensions/specifications of the part DA125RG-H15 in the Disc-Type Aluminum Handwheel (NDA, DA) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DA125RG-H15 trong chuỗi Disc-Type Aluminum Handwheel (NDA, DA).

Products like this...

Part Number
DA100RG-H12
DA100RG-H13
DA100RG-H14
DA125RG-H16
DA125RG-H17
DA125RG-H18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

953,323 VND

1 Piece(s) 15 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ12mm---

953,323 VND

1 Piece(s) 15 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ13mm---

953,323 VND

1 Piece(s) 15 Day(s) 10100AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo38286Shaft hole, press screw holes at two locationφ14mm---

1,162,088 VND

1 Piece(s) 15 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ16mm---

1,162,088 VND

1 Piece(s) 15 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ17mm---

1,162,088 VND

1 Piece(s) 15 Day(s) 10125AluminumPresence[Rotating] Rotation TypeBaked Paint (Silver)PhenolNo43326Shaft hole, press screw holes at two locationφ18mm---