(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.
[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.
Part Number |
---|
DA125RG-HN12 |
DA125RG-HN13 |
DA125RG-HN14 |
DA125RG-HN15 |
DA125RG-HN16 |
DA125RG-HN17 |
DA125RG-HN18 |
DA125RG-HN19 |
DA125RG-HN20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,162,088 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 43 | 32 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
1,162,088 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 43 | 32 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
1,162,088 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 43 | 32 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
1,162,088 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 43 | 32 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
1,162,088 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 43 | 32 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
1,162,088 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 43 | 32 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
1,162,088 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 43 | 32 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
1,162,088 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 43 | 32 | - | Shaft hole | - | - | - | With RG type rotating handle | ||
1,162,088 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | [Polypropylene] Polypropylene Matte Black | Presence | [Rotating] Rotation Type | - | Phenol | No | 43 | 32 | - | Shaft hole | - | - | - | With RG type rotating handle |
Loading...Tải…
Types of Handle | Solid | Mounting Section Hole Drilling | Round hole (blind hole) | Set Screw Thread Machining | No |