(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solid Handwheel (NSH, SH) (Part Number)

Solid Handwheel (NSH, SH)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      742,966VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Made using impact- and chemical-resistant special resin materials. A foldable type is also available in which the grip can be stowed away when not in use.

[Features]
· Made using special resin materials which, as well as offering excellent shock and impact resistance, also exhibit excellent durability against most acid, alkali and oil chemicals.
· A rim type with a finger grip.
· The front of the boss hole can be easily covered post-installation with the cap accessory.

Part Number
SH200-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work

2,351,765 VND

1 Piece(s) 12 Day(s) 10200[Polyamide] PolyamideRound hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo684020One Press Screw Hole

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle Solid Surface of Handle No Set Screw Thread Machining No

Please check the type/dimensions/specifications of the part SH200-M in the Solid Handwheel (NSH, SH) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SH200-M trong chuỗi Solid Handwheel (NSH, SH).

Products like this...

Part Number
NSH100-P
NSH100-PM
NSH125
SH200-P
SH200-PM
SH200F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work

841,773 VND

1 Piece(s) 12 Day(s) 10100SteelNoNo (No Grip Mounting Hole)---492210Hole for spring pin

943,258 VND

1 Piece(s) 12 Day(s) 10100[Polyamide] PolyamideNoNo (No Grip Mounting Hole)---492210Hole for Spring Pin, One Place for Push Screw Hole

831,308 VND

1 Piece(s) 12 Day(s) 10125[Polyamide] PolyamideRound hole (accuracy hole)No (No Grip Mounting Hole)---572612No

2,297,690 VND

1 Piece(s) 12 Day(s) 10200[Polyamide] PolyamideRound hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo684020Hole for Spring Pin

2,432,878 VND

1 Piece(s) 12 Day(s) 10200[Polyamide] PolyamideRound hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo684020Hole for Spring Pin, One Place for Push Screw Hole

2,965,526 VND

1 Piece(s) 12 Day(s) 10200[Polyamide] PolyamideRound hole (accuracy hole)Presence[Folding Handle] Bending type[Polyamide] PolyamideNo684020No