(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
In this type, when the lever is pulled the serrations mesh and the lever becomes free. Since the height of the main body is low and the lever angle is also 0°, it is ideal to have no space above and below.
[Features]
· Since the height of the main body is low and the lever angle is also 0°, it is ideal to have no space above and below.
· If interference of the lever occurs during operation, a short lever can be installed and used
FTF FTFN
(tapped, with lever and without lever)
FTF FTFN FTF-SUS (tapped)
dimensional drawing
FT-SUSFTN
(stud, with lever and without lever)
FT FTN FT-SUS (stud)
dimensional drawing
Size | R | M | H | D | H1 | H2 | D1 | D2 | D3 | M1 | Lf1 | No. of Teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FTF FT | 8 | 102 | M8 × 1.25 | 12 | 33 | 19 | 23 | 13.5 | 25 | 10 | M8 × 1 | 8 | 26 |
FTFN FTN | 10 | 131 | M10 × 1.5 | 13.5 | 41 | 22 | 26 | 19 | 30 | 12 | M10 × 1 | 9 | 30 |
FTF-SUS | 12 | M12 × 1.75 | |||||||||||
FT-SUS | 16 | 148 | M16 × 2 | 17 | 45 | 28 | 33 | 23 | 37 | 14 | M12 × 1 | 36 |
Type | Main body | Grip |
---|---|---|
FTF FT | SUM22L Black oxide coating | Phenol resin Black |
FTFN FTN | - | |
FTF-SUS FT-SUS | SUS303 | Phenol resin Black |
Steel | SUS | Lf | Weight (g) |
---|---|---|---|
Part Number | Part Number | ||
FTF8 | FTF8-SUS | 18 | 160 |
FTF10 | FTF10-SUS | 21 | 290 |
FTF12 | FTF12-SUS | ||
FTF16 | FTF16-SUS | 27 | 450 |
Steel | Lf | Weight (g) |
---|---|---|
Part Number | ||
FTFN8 | 18 | 100 |
FTFN10 | 21 | 175 |
FTFN12 |
Steel | SUS | L | Weight (g) |
---|---|---|---|
Part Number | Part Number | ||
FT8×30 | FT8×30-SUS | 30 | 180 |
FT8×40 | FT8×40-SUS | 40 | 185 |
FT8×50 | FT8×50-SUS | 50 | 190 |
FT10×30 | FT10×30-SUS | 30 | 320 |
FT10×40 | FT10×40-SUS | 40 | 325 |
FT10×50 | FT10×50-SUS | 50 | 330 |
FT10×60 | FT10×60-SUS | 60 | 340 |
FT12×30 | R12×30-SUS | 30 | 330 |
FT12×40 | FT12×40-SUS | 40 | 340 |
FT12×50 | FT12×50-SUS | 50 | 345 |
FT12×60 | FT12×60-SUS | 60 | 355 |
FT16×40 | FT16×40-SUS | 40 | 550 |
FT16×50 | FT16×50-SUS | 50 | 565 |
FT16×60 | FT16×60-SUS | 60 | 580 |
Steel | L | Weight (g) |
---|---|---|
Part Number | ||
FTN8×30 | 30 | 120 |
FTN8×40 | 40 | 125 |
FTN8×50 | 50 | 130 |
FTN10×30 | 30 | 205 |
FTN10×40 | 40 | 210 |
FTN10×50 | 50 | 215 |
FTN10×60 | 60 | 225 |
FTN12×30 | 30 | 215 |
FTN12×40 | 40 | 225 |
FTN12×50 | 50 | 230 |
FTN12×60 | 60 | 240 |
Part Number |
---|
FT12X40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Lever Shape with Knob | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Knob Material | Surface Treatment of knob | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,039,185 VND | 1 Piece(s) | 12 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Steel] Steel | Black Oxide Coating | [Steel] Steel | Black Oxide Coating | Phenol | No | M12 | 40 | 18600 | No | - | 4 | Black |
Loading...Tải…
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|
Please check the type/dimensions/specifications of the part FT12X40 in the Flat Tension Lever (FTF/FT) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FT12X40 trong chuỗi Flat Tension Lever (FTF/FT).
Part Number |
---|
FT10X40-SUS |
FT10X50 |
FT10X50-SUS |
FT12X40-SUS |
FT12X50 |
FT12X50-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Lever Shape with Knob | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Knob Material | Surface Treatment of knob | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,867,430 VND | 1 Piece(s) | 8 Day(s) or more | 10 | With Grip | Grip Ball | Male thread | 131 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | Phenol | No | M10 | 40 | 12800 | No | - | 4 | Silver | ||
985,116 VND | 1 Piece(s) | 12 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Steel] Steel | Black Oxide Coating | [Steel] Steel | Black Oxide Coating | Phenol | No | M10 | 50 | 12800 | No | - | 4 | Black | ||
2,867,976 VND | 1 Piece(s) | 12 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | Phenol | No | M10 | 50 | 12800 | No | - | 4 | Silver | ||
2,869,071 VND | 1 Piece(s) | 12 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | Phenol | No | M12 | 40 | 18600 | No | - | 4 | Silver | ||
986,760 VND | 1 Piece(s) | 12 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Steel] Steel | Black Oxide Coating | [Steel] Steel | Black Oxide Coating | Phenol | No | M12 | 50 | 18600 | No | - | 4 | Black | ||
2,869,620 VND | 1 Piece(s) | 12 Day(s) | 10 | With Grip | Grip Ball | Male thread | 131 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | Phenol | No | M12 | 50 | 18600 | No | - | 4 | Silver |