(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flat Tension Lever (FTF/FT) (Part Number)

Flat Tension Lever (FTF/FT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      786,975VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In this type, when the lever is pulled the serrations mesh and the lever becomes free. Since the height of the main body is low and the lever angle is also 0°, it is ideal to have no space above and below.

[Features]
· Since the height of the main body is low and the lever angle is also 0°, it is ideal to have no space above and below.
· If interference of the lever occurs during operation, a short lever can be installed and used

Flat Tension Lever (FTF, FT)

FTF FTFN (tapped, with lever and without lever)

 FTF FTFN
(tapped, with lever and without lever)

FTF FTFN FTF-SUS (tapped) dimensional drawing

FTF FTFN FTF-SUS (tapped)
dimensional drawing

FT-SUS FTN (stud, with lever and without lever)

 FT-SUSFTN
(stud, with lever and without lever)

FT FTN FT-SUS (stud) dimensional drawing

FT FTN FT-SUS (stud)
dimensional drawing

SizeRMHDH1H2D1D2D3M1Lf1No. of Teeth
FTF FT8102M8 × 1.251233192313.52510M8 × 1826
FTFN FTN10131M10 × 1.513.5412226193012M10 × 1930
FTF-SUS12M12 × 1.75
FT-SUS16148M16 × 217452833233714M12 × 136
TypeMain bodyGrip
FTF
FT
SUM22L
Black oxide coating
Phenol resin
Black
FTFN FTN-
FTF-SUS
FT-SUS
SUS303Phenol resin
Black

FTF FTF-SUS (Tapped, With Lever)

SteelSUSLfWeight
(g)
Part NumberPart Number
FTF8FTF8-SUS18160
FTF10FTF10-SUS21290
FTF12FTF12-SUS
FTF16FTF16-SUS27450

FTFN (Tapped, Without Lever)

SteelLfWeight
(g)
Part Number
FTFN818100
FTFN1021175
FTFN12

FT FT-SUS (Stud, With Lever)

SteelSUSLWeight
(g)
Part NumberPart Number
FT8×30FT8×30-SUS30180
FT8×40FT8×40-SUS40185
FT8×50FT8×50-SUS50190
FT10×30FT10×30-SUS30320
FT10×40FT10×40-SUS40325
FT10×50FT10×50-SUS50330
FT10×60FT10×60-SUS60340
FT12×30R12×30-SUS30330
FT12×40FT12×40-SUS40340
FT12×50FT12×50-SUS50345
FT12×60FT12×60-SUS60355
FT16×40FT16×40-SUS40550
FT16×50FT16×50-SUS50565
FT16×60FT16×60-SUS60580

FTN (Stud, Without Lever)

SteelLWeight
(g)
Part Number
FTN8×3030120
FTN8×4040125
FTN8×5050130
FTN10×3030205
FTN10×4040210
FTN10×5050215
FTN10×6060225
FTN12×3030215
FTN12×4040225
FTN12×5050230
FTN12×6060240
Part Number
FT12X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Lever Shape with Knob Mounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Knob Material Surface Treatment of knob Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

1,039,185 VND

1 Piece(s) 9 Day(s) 10With GripGrip BallMale thread131[Steel] SteelBlack Oxide Coating[Steel] SteelBlack Oxide CoatingPhenolNoM124018600No-4Black

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Application Clamp Type Clamp Clamp Mechanism Operation direction Horizontal

Please check the type/dimensions/specifications of the part FT12X40 in the Flat Tension Lever (FTF/FT) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FT12X40 trong chuỗi Flat Tension Lever (FTF/FT).

Products like this...

Part Number
FT10X40-SUS
FT10X50
FT10X50-SUS
FT12X40-SUS
FT12X50
FT12X50-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Lever Shape with Knob Mounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Knob Material Surface Treatment of knob Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

2,867,430 VND

1 Piece(s) 8 Day(s) or more 10With GripGrip BallMale thread131[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoPhenolNoM104012800No-4Silver

985,116 VND

1 Piece(s) 9 Day(s) 10With GripGrip BallMale thread131[Steel] SteelBlack Oxide Coating[Steel] SteelBlack Oxide CoatingPhenolNoM105012800No-4Black

2,867,976 VND

1 Piece(s) 9 Day(s) 10With GripGrip BallMale thread131[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoPhenolNoM105012800No-4Silver

2,869,071 VND

1 Piece(s) 9 Day(s) 10With GripGrip BallMale thread131[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoPhenolNoM124018600No-4Silver

986,760 VND

1 Piece(s) 9 Day(s) 10With GripGrip BallMale thread131[Steel] SteelBlack Oxide Coating[Steel] SteelBlack Oxide CoatingPhenolNoM125018600No-4Black

2,869,620 VND

1 Piece(s) 9 Day(s) 10With GripGrip BallMale thread131[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoPhenolNoM125018600No-4Silver