(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tension Lever (TLF-N/TL-N) (Part Number)

Tension Lever (TLF-N/TL-N)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      822,953VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In this type of lever handle, when the lever is pulled, the serrations engaged with each other are disengaged. Large clamping force can be obtained because the lever part is long.

[Features]
· Large clamping force can be reached with lesser force since the thread diameter is thick and the lever is long.
· Besides the door knob, all parts are made from stainless steel, so it is robust and strong

Tension Lever (TLF-N, TL-N)

Tension lever external appearance

Tension lever external appearance

TypeBody/LeverScrew PartGrip
TLF-NSUM22L
Powder coating
Black
SUM22L
Black oxide coating
Phenol resin
Black
TL-N
TLF-N-SUSSUS303SUS303
TL-N-SUS

Dimensional Drawing

Dimensional Drawing

Dimensional Drawing

SizeRMHDH1H2D1D2D3SNo. of Teeth
TLF-N TL-N
TLF-N-SUS
TL-N-SUS
1087M10 × 1.558244449162510422
12106M12 × 1.7568285157193212524
16128M16 × 280335764231326
20M20 × 2.58941677530636

Usage Example/Method

Lift the handle to disengage the teeth from the locking element.

Lift the handle to disengage the teeth from the locking element.

Turn the lifted handle to the desired position.

Turn the lifted handle to the desired position.

When the hand is released the lever is returned and clamped due to the force of the internal spring. (When the number of teeth is 24, the teeth engage with the locking element every 15° (15° = 360°/24).)

When the hand is released the lever is returned and clamped due to the force of the internal spring.
(When the number of teeth is 24, the teeth engage with the locking element every 15° (15° = 360°/24).)

Tension Lever (TLF-N, TL-N)

TLF-TLF-SUS (Tapped)

SteelSUSLfWeight
(g)
Part NumberPart Number
TLF10NTLF10N-SUS14170
TLF12NTLF12N-SUS17260
TLF16NTLF16N-SUS23400
TLF20NTLF20N-SUS27670
  • * Effective thread length is 60 mm

TL-N TL-N-SUS (Stud)

SteelSUSLWeight
(g)
Part NumberPart Number
TL10×30NTL10×30N-SUS30180
TL10×40NTL10×40N-SUS40190
TL10×50NTL10×50N-SUS50205
TL12×30NTL12×30N-SUS30295
TL12×40NTL12×40N-SUS40300
TL12×50NTL12×50N-SUS50310
TL12×60NTL12×60N-SUS60320
TL16×30NTL16×30N-SUS30460
TL16×40NTL16×40N-SUS40470
TL16×50NTL16×50N-SUS50485
TL16×60NTL16×60N-SUS60500
TL20×40NTL20×40N-SUS40850
TL20×60NTL20×60N-SUS60895
TL20×80NTL20×80N-SUS80 *)935
  • * Effective thread length is 60 mm

Stud-Type Tightening Capacity Technical Data

Stud-type tightening capacity measurement drawing

Stud-type tightening capacity measurement drawing

SizeTL-N TL-N-SUS
10121620
Thread DiameterM10M12M16M20
Turning Radius (mm)87106128128
Load Capacity (N)3004206701,080
Allowable Tightening Force (kN)12.818.633.552.3
Part Number
TLF20N-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

3,696,543 VND

1 Piece(s) 12 Day(s) 10Female Thread128[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoM20---Blind Hole8Silver

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Application Clamp Type Clamp Clamp Mechanism Operation direction Horizontal
Shape With Grip Lever Shape with Knob Grip Ball Knob Material Phenol
Surface Treatment of knob No Lever Angle(rad) 20

Please check the type/dimensions/specifications of the part TLF20N-SUS in the Tension Lever (TLF-N/TL-N) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TLF20N-SUS trong chuỗi Tension Lever (TLF-N/TL-N).

Frequently asked question (FAQ)FAQ

Question:Question: Can I purchase the lever grip separately?
Answer:Answer: No.

Products like this...

Part Number
TL10X30N
TL10X30N-SUS
TL10X40N
TL10X40N-SUS
TL10X50N
TL10X50N-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

848,750 VND

1 Piece(s) Same day 10Male thread87[Steel] SteelPowder Paint[Steel] SteelBlack Oxide CoatingM103012800No-5Black

2,305,800 VND

1 Piece(s) 12 Day(s) 10Male thread87[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoM103012800No-5Silver

874,545 VND

1 Piece(s) Same day 10Male thread87[Steel] SteelPowder Paint[Steel] SteelBlack Oxide CoatingM104012800No-5Black

2,361,471 VND

1 Piece(s) 12 Day(s) 10Male thread87[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoM104012800No-5Silver

847,248 VND

1 Piece(s) 12 Day(s) 10Male thread87[Steel] SteelPowder Paint[Steel] SteelBlack Oxide CoatingM105012800No-5Black

2,363,113 VND

1 Piece(s) 12 Day(s) 10Male thread87[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNoM105012800No-5Silver