(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
In this type of lever handle, when the lever is pulled, the serrations engaged with each other are disengaged. Large clamping force can be obtained because the lever part is long.
[Features]
· Large clamping force can be reached with lesser force since the thread diameter is thick and the lever is long.
· Besides the door knob, all parts are made from stainless steel, so it is robust and strong
Tension lever external appearance
Type | Body/Lever | Screw Part | Grip |
---|---|---|---|
TLF-N | SUM22L Powder coating Black | SUM22L Black oxide coating | Phenol resin Black |
TL-N | |||
TLF-N-SUS | SUS303 | SUS303 | |
TL-N-SUS |
Dimensional Drawing
Size | R | M | H | D | H1 | H2 | D1 | D2 | D3 | S | No. of Teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TLF-N TL-N TLF-N-SUS TL-N-SUS | 10 | 87 | M10 × 1.5 | 58 | 24 | 44 | 49 | 16 | 25 | 10 | 4 | 22 |
12 | 106 | M12 × 1.75 | 68 | 28 | 51 | 57 | 19 | 32 | 12 | 5 | 24 | |
16 | 128 | M16 × 2 | 80 | 33 | 57 | 64 | 23 | 13 | 26 | |||
20 | M20 × 2.5 | 89 | 41 | 67 | 75 | 30 | 6 | 36 |
Lift the handle to disengage the teeth from the locking element.
Turn the lifted handle to the desired position.
When the hand is released the lever is returned and clamped due to the force of the internal spring.
(When the number of teeth is 24, the teeth engage with the locking element every 15° (15° = 360°/24).)
Steel | SUS | Lf | Weight (g) |
---|---|---|---|
Part Number | Part Number | ||
TLF10N | TLF10N-SUS | 14 | 170 |
TLF12N | TLF12N-SUS | 17 | 260 |
TLF16N | TLF16N-SUS | 23 | 400 |
TLF20N | TLF20N-SUS | 27 | 670 |
Steel | SUS | L | Weight (g) |
---|---|---|---|
Part Number | Part Number | ||
TL10×30N | TL10×30N-SUS | 30 | 180 |
TL10×40N | TL10×40N-SUS | 40 | 190 |
TL10×50N | TL10×50N-SUS | 50 | 205 |
TL12×30N | TL12×30N-SUS | 30 | 295 |
TL12×40N | TL12×40N-SUS | 40 | 300 |
TL12×50N | TL12×50N-SUS | 50 | 310 |
TL12×60N | TL12×60N-SUS | 60 | 320 |
TL16×30N | TL16×30N-SUS | 30 | 460 |
TL16×40N | TL16×40N-SUS | 40 | 470 |
TL16×50N | TL16×50N-SUS | 50 | 485 |
TL16×60N | TL16×60N-SUS | 60 | 500 |
TL20×40N | TL20×40N-SUS | 40 | 850 |
TL20×60N | TL20×60N-SUS | 60 | 895 |
TL20×80N | TL20×80N-SUS | 80 *) | 935 |
Stud-type tightening capacity measurement drawing
Size | TL-N TL-N-SUS | |||
---|---|---|---|---|
10 | 12 | 16 | 20 | |
Thread Diameter | M10 | M12 | M16 | M20 |
Turning Radius (mm) | 87 | 106 | 128 | 128 |
Load Capacity (N) | 300 | 420 | 670 | 1,080 |
Allowable Tightening Force (kN) | 12.8 | 18.6 | 33.5 | 52.3 |
Part Number |
---|
TL16X40N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,275,738 VND | 1 Piece(s) | 12 Day(s) | 10 | Male thread | 128 | [Steel] Steel | Powder Paint | [Steel] Steel | Black Oxide Coating | M16 | 40 | 33500 | No | - | 7 | Black |
Loading...Tải…
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | With Grip | Lever Shape with Knob | Grip Ball | Knob Material | Phenol |
Surface Treatment of knob | No | Lever Angle(rad) | 20 |
Please check the type/dimensions/specifications of the part TL16X40N in the Tension Lever (TLF-N/TL-N) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TL16X40N trong chuỗi Tension Lever (TLF-N/TL-N).
Part Number |
---|
TL10X40N-SUS |
TL10X50N |
TL10X50N-SUS |
TL16X40N-SUS |
TL16X50N |
TL16X50N-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,361,471 VND | 1 Piece(s) | 12 Day(s) | 10 | Male thread | 87 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | M10 | 40 | 12800 | No | - | 5 | Silver | ||
847,248 VND | 1 Piece(s) | 12 Day(s) | 10 | Male thread | 87 | [Steel] Steel | Powder Paint | [Steel] Steel | Black Oxide Coating | M10 | 50 | 12800 | No | - | 5 | Black | ||
2,363,113 VND | 1 Piece(s) | 12 Day(s) | 10 | Male thread | 87 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | M10 | 50 | 12800 | No | - | 5 | Silver | ||
3,374,483 VND | 1 Piece(s) | 12 Day(s) | 10 | Male thread | 128 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | M16 | 40 | 33500 | No | - | 7 | Silver | ||
1,220,386 VND | 1 Piece(s) | 12 Day(s) | 10 | Male thread | 128 | [Steel] Steel | Powder Paint | [Steel] Steel | Black Oxide Coating | M16 | 50 | 33500 | No | - | 7 | Black | ||
3,376,125 VND | 1 Piece(s) | 12 Day(s) | 10 | Male thread | 128 | [Stainless Steel] Stainless Steel | No | [Stainless Steel] Stainless Steel | No | M16 | 50 | 33500 | No | - | 7 | Silver |