(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Aluminum Handwheel (AH, AHG, AHR, AHRS) (Part Number)

Small Aluminum Handwheel (AH, AHG, AHR, AHRS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      309,290VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small aluminum handwheel that is distinguished by its beautiful finish.
· Lightweight and features mechanical strength.
· Types with and without a grip are available.
· The tensile strength of the material used is at least 250N/mmAH2.
· Additional custom machining orders also accepted.

 
Part Number
AHRS63C-T12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Set Screw Thread Machining Additional Work Tapped Through-hole Size

970,924 VND

1 Piece(s) 15 Day(s) 1063Round hole (blind hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo32275NoTapped Through HoleM12

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle Knurling Material of Handle Material Aluminum Surface of Handle Black Anodize

Please check the type/dimensions/specifications of the part AHRS63C-T12 in the Small Aluminum Handwheel (AH, AHG, AHR, AHRS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AHRS63C-T12 trong chuỗi Small Aluminum Handwheel (AH, AHG, AHR, AHRS).

Products like this...

Part Number
AH32R
AH32R-2M
AH32R-M
AHRS63C-T16
AHRS63R
AHRS63R-2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Set Screw Thread Machining Additional Work Tapped Through-hole Size

334,048 VND

1 Piece(s) 12 Day(s) 1032Round hole (accuracy hole)No (No Grip Mounting Hole)---22168NoNo-

556,361 VND

1 Piece(s) 15 Day(s) 1032Round hole (accuracy hole)No (No Grip Mounting Hole)-------Two Press Screw Holes-

457,555 VND

1 Piece(s) 15 Day(s) 1032Round hole (accuracy hole)No (No Grip Mounting Hole)---22168NoOne Press Screw Hole-

970,924 VND

1 Piece(s) 15 Day(s) 1063Round hole (blind hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo32275NoTapped Through HoleM16

797,155 VND

1 Piece(s) Same day 1063Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo322712NoNo-

970,924 VND

1 Piece(s) 15 Day(s) 1063Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo----Two Press Screw Holes-