(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A small aluminum handwheel that is distinguished by its beautiful finish.
· Lightweight and features mechanical strength.
· Types with and without a grip are available.
· The tensile strength of the material used is at least 250N/mmAH2.
· Additional custom machining orders also accepted.
Part Number |
---|
AHR50R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Set Screw Thread Machining | Additional Work | Tapped Through-hole Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
716,478 VND | 1 Piece(s) | Same day | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | 28 | 22 | 10 | No | No | - |
Loading...Tải…
Types of Handle | Knurling | Material of Handle Material | Aluminum | Surface of Handle | Black Anodize |
---|
Please check the type/dimensions/specifications of the part AHR50R in the Small Aluminum Handwheel (AH, AHG, AHR, AHRS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AHR50R trong chuỗi Small Aluminum Handwheel (AH, AHG, AHR, AHRS).
Part Number |
---|
AH32R |
AH32R-2M |
AH32R-M |
AHR50R-2M |
AHR50R-M |
AHR50R-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | d (Ø) | Set Screw Thread Machining | Additional Work | Tapped Through-hole Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
334,048 VND | 1 Piece(s) | 12 Day(s) | 10 | 32 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 22 | 16 | 8 | No | No | - | ||
556,361 VND | 1 Piece(s) | 15 Day(s) | 10 | 32 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | - | - | - | - | Two Press Screw Holes | - | ||
457,555 VND | 1 Piece(s) | 15 Day(s) | 10 | 32 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | - | - | - | 22 | 16 | 8 | No | One Press Screw Hole | - | ||
909,853 VND | 1 Piece(s) | 15 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | - | - | - | - | Two Press Screw Holes | - | ||
811,046 VND | 1 Piece(s) | Same day | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | 28 | 22 | 10 | No | One Press Screw Hole | - | ||
761,643 VND | 1 Piece(s) | 15 Day(s) | 10 | 50 | Round hole (accuracy hole) | Presence | [Rotating] Rotation Type | Phenol | No | - | - | - | - | Hole for Spring Pin | - |