(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Once screwed in proper position, clamping / unclamping can be done by lever up / down operation. Excellent rust prevention stainless steel type.
Common outline drawing
Tapped outline drawing
Stud outline drawing
Size | E | H1 | R (±1) | A | D | M | B | T | H | D1 | C | Clamping Force F(kN) | Load On handle FH(N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KCL KCLS KCL-SUS KCLF | 03 | 1 | 9 | 36.2 | 14.4 | 12 | M3 × 0.5 | 41.7 | 11.5 | 13 | 6 | 0.5 | 1.5 | 90 |
04A | M6 × 0.7 | |||||||||||||
04 | 1 | 11.2 | 52.3 | 18 | 15.5 | M6 × 0.7 | 59 | 13 | 17 | 8 | 2 | 2.5 | 100 | |
05A | M6 × 0.8 | |||||||||||||
05 | 1.2 | 14.5 | 70.4 | 21.5 | 18 | M6 × 0.8 | 79.2 | 15 | 22 | 9 | 3 | 4 | 120 | |
06 | M6 × 1 | |||||||||||||
08 | 1.5 | 18 | 96 | 33.2 | 27 | M6 × 1.25 | 108 | 24 | 28.5 | 11 | 5 | 8 | 350 | |
10 | M10 × 1.5 |
KCL | KCLS | KCL-SUS | |||
---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) |
KCL03 | 15 | KCLS03 | 8 | - | - |
KCL04A | 11 | KCLS04A | - | - | |
KCL04 | 16 | KCLS04 | 12 | - | - |
KCL05A | 18 | KCLS05A | 19 | - | - |
KCL05 | 29 | KCLS05 | 34 | KCL05-SUS | 62 |
KCL06 | KCLS06 | 35 | KCL06-SUS | ||
KCL08 | 91 | KCLS08 | 99 | KCL08-SUS | 217 |
KCL | KCLS | KCL-SUS | L | |||
---|---|---|---|---|---|---|
Part Number | Weight (g) | Part Number | Weight (g) | Part Number | Weight (g) | |
KCL05×20 | 35 | KCLS05×20 | 39 | KCL05×20-SUS | 68 | 20 |
KCL05×30 | 36 | KCLS05×30 | KCL05×30-SUS | 69 | 30 | |
KCL05×40 | 37 | KCLS05×40 | 40 | KCL05×40-SUS | 70 | 40 |
KCL05×50 | 38 | KCLS05×50 | KCL05×50-SUS | 71 | 50 | |
KCL06×20 | 37 | KCLS06×20 | 41 | KCL06×20-SUS | 70 | 20 |
KCL06×30 | 39 | KCLS06×30 | 42 | KCL06×30-SUS | 72 | 30 |
KCL06×40 | 41 | KCLS06×40 | 44 | KCL06×40-SUS | 74 | 40 |
KCL06×50 | 43 | KCLS06×50 | 42 | KCL06×50-SUS | 76 | 50 |
KCL08×25 | 108 | KCLS08×25 | 115 | KCL08×25-SUS | 234 | 25 |
KCL08×30 | 109 | KCLS08×30 | KCL08×30-SUS | 235 | 30 | |
KCL08×40 | 111 | KCLS08×40 | 118 | KCL08×40-SUS | 237 | 40 |
KCL08×50 | 113 | KCLS08×50 | 120 | KCL08×50-SUS | 239 | 50 |
KCL10×25 | 112 | KCLS10×25 | 121 | KCL10×25-SUS | 238 | 25 |
KCL10×30 | 114 | KCLS10×30 | 128 | KCL10×30-SUS | 240 | 30 |
KCL10×40 | 119 | KCLS10×40 | KCL10×40-SUS | 245 | 40 | |
KCL10×50 | 124 | KCLS10×50 | 132 | KCL10×50-SUS | 250 | 50 |
KCLF | L | |
---|---|---|
Part Number | Weight (g) | |
KCLF03 ×10 | 9 | 10 |
KCLF03 ×15 | 15 | |
KCLF03 ×30 | 12 | 30 |
KCLF04A×10 | 9 | 10 |
KCLF04A×15 | 10 | 15 |
KCLF04A×30 | 30 | |
KCLF04 ×15 | 19 | 15 |
KCLF04 ×20 | 20 | |
KCLF04 ×30 | 20 | 30 |
KCLF05A×20 | 22 | 20 |
KCLF05A×30 | 21 | 30 |
KCLF05A×40 | 40 | |
KCLF05A×50 | 26 | 50 |
KCLF05 ×20 | 37 | 20 |
KCLF05 ×30 | 40 | 30 |
KCLF05 ×40 | 40 | |
KCLF05 ×50 | 41 | 50 |
KCLF | L | |
---|---|---|
Part Number | Weight (g) | |
KCLF06×20 | 41 | 20 |
KCLF06×30 | 42 | 30 |
KCLF06×40 | 40 | |
KCLF06×50 | 50 | |
KCLF08×25 | 115 | 25 |
KCLF08×30 | 114 | 30 |
KCLF08×40 | 118 | 40 |
KCLF08×50 | 121 | 50 |
KCLF10×25 | 119 | 25 |
KCLF10×30 | 128 | 30 |
KCLF10×40 | 130 | 40 |
KCLF10×50 | 133 | 50 |
1. Fold the handle fully to the clamping side and screw into the counterpart screw hole.
2. Turn the handle to a desired position.
3. Fold the handle fully to the un-clamping side and adjust the handle angle to a desired position with a flathead screwdriver.
Part Number |
---|
KCL05X50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
526,108 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Male thread | 70.4 | Aluminum Diecast | Powder Paint | [Steel] Steel | Zinc Trivalent Chromate | M5 | 50 | 4000 | No | - | 2.4 | Black |
Loading...Tải…
Application | Clamp | Type Clamp | Cam Mechanism | Operation direction | Vertical |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | No Set Screw | Adjustment screw for gap | No |
Please check the type/dimensions/specifications of the part KCL05X50 in the Cam Lever (KCL, KCLS, KCLF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KCL05X50 trong chuỗi Cam Lever (KCL, KCLS, KCLF).
Part Number |
---|
KCL05 |
KCL05-SUS |
KCL05A |
KCL05X50-SUS |
KCL06 |
KCL06-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
378,990 VND | 1 Piece(s) | Same day | 10 | Female Thread | 70.4 | Aluminum Diecast | Powder Paint | [Steel] Steel | Zinc Trivalent Chromate | M5 | - | 4000 | - | Through | 2.4 | Black | ||
1,201,370 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Female Thread | 70.4 | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] Stainless Steel | No | M5 | - | 4000 | - | Through | 2.4 | Silver | ||
416,788 VND | 1 Piece(s) | 12 Day(s) | 10 | Female Thread | 52.3 | Aluminum Diecast | Powder Paint | [Steel] Steel | Zinc Trivalent Chromate | M5 | - | 2500 | - | Through | 2 | Black | ||
1,420,658 VND | 1 Piece(s) | 12 Day(s) | 10 | Male thread | 70.4 | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] Stainless Steel | No | M5 | 50 | 4000 | No | - | 2.4 | Silver | ||
378,990 VND | 1 Piece(s) | Same day | 10 | Female Thread | 70.4 | Aluminum Diecast | Powder Paint | [Steel] Steel | Zinc Trivalent Chromate | M6 | - | 4000 | - | Through | 2.4 | Black | ||
1,255,751 VND | 1 Piece(s) | Same day | 10 | Female Thread | 70.4 | [Stainless Steel] Stainless Steel | Electrolytic Polishing | [Stainless Steel] Stainless Steel | No | M6 | - | 4000 | - | Through | 2.4 | Silver |