(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cam Lever (KCL, KCLS, KCLF) (Part Number)

Cam Lever (KCL, KCLS, KCLF)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Cam Lever (KCL, KCLS, KCLF)
  • Cam Lever (KCL, KCLS, KCLF)
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      378,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Once screwed in proper position, clamping / unclamping can be done by lever up / down operation. Excellent rust prevention stainless steel type.

Cam Handle Outline Drawing & Dimensions

Common outline drawing

Common outline drawing

Tapped outline drawing

Tapped outline drawing

Stud outline drawing

Stud outline drawing

SizeEH1R
(±1)
ADMBTHD1CClamping Force
F(kN)
Load On handle
FH(N)
KCL
KCLS
KCL-SUS
KCLF
031936.214.412M3 × 0.541.711.51360.51.590
04AM6 × 0.7
04111.252.31815.5M6 × 0.7591317822.5100
05AM6 × 0.8
051.214.570.421.518M6 × 0.879.21522934120
06M6 × 1
081.5189633.227M6 × 1.251082428.51158350
10M10 × 1.5

Tapped

KCLKCLSKCL-SUS
Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)
KCL0315KCLS038--
KCL04A11KCLS04A--
KCL0416KCLS0412--
KCL05A18KCLS05A19--
KCL0529KCLS0534KCL05-SUS62
KCL06KCLS0635KCL06-SUS
KCL0891KCLS0899KCL08-SUS217

Stud, Adjustable

KCLKCLSKCL-SUSL
Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)
KCL05×2035KCLS05×2039KCL05×20-SUS6820
KCL05×3036KCLS05×30KCL05×30-SUS6930
KCL05×4037KCLS05×4040KCL05×40-SUS7040
KCL05×5038KCLS05×50KCL05×50-SUS7150
KCL06×2037KCLS06×2041KCL06×20-SUS7020
KCL06×3039KCLS06×3042KCL06×30-SUS7230
KCL06×4041KCLS06×4044KCL06×40-SUS7440
KCL06×5043KCLS06×5042KCL06×50-SUS7650
KCL08×25108KCLS08×25115KCL08×25-SUS23425
KCL08×30109KCLS08×30KCL08×30-SUS23530
KCL08×40111KCLS08×40118KCL08×40-SUS23740
KCL08×50113KCLS08×50120KCL08×50-SUS23950
KCL10×25112KCLS10×25121KCL10×25-SUS23825
KCL10×30114KCLS10×30128KCL10×30-SUS24030
KCL10×40119KCLS10×40KCL10×40-SUS24540
KCL10×50124KCLS10×50132KCL10×50-SUS25050

Stud, Non-adjustable

KCLFL
Part NumberWeight (g)
KCLF03 ×10910
KCLF03 ×1515
KCLF03 ×301230
KCLF04A×10910
KCLF04A×151015
KCLF04A×3030
KCLF04 ×151915
KCLF04 ×2020
KCLF04 ×302030
KCLF05A×202220
KCLF05A×302130
KCLF05A×4040
KCLF05A×502650
KCLF05 ×203720
KCLF05 ×304030
KCLF05 ×4040
KCLF05 ×504150
KCLFL
Part NumberWeight (g)
KCLF06×204120
KCLF06×304230
KCLF06×4040
KCLF06×5050
KCLF08×2511525
KCLF08×3011430
KCLF08×4011840
KCLF08×5012150
KCLF10×2511925
KCLF10×3012830
KCLF10×4013040
KCLF10×5013350

Adjustable Stud-Type Mounting Method

1. Fold the handle fully to the clamping side and screw into the counterpart screw hole.

1. Fold the handle fully to the clamping side and screw into the counterpart screw hole.

2. Turn the handle to a desired position.

2. Turn the handle to a desired position.

3. Fold the handle fully to the un-clamping side and adjust the handle angle to a desired position with a flathead screwdriver.

3. Fold the handle fully to the un-clamping side and adjust the handle angle to a desired position with a flathead screwdriver.

Part Number
KCL05X50-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

1,420,658 VND

1 Piece(s) 9 Day(s) 10Male thread70.4[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] Stainless SteelNoM5504000No-2.4Silver

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Application Clamp Type Clamp Cam Mechanism Operation direction Vertical
Shape L-Shaped L-Shaped Clamp Lever Shape No Set Screw Adjustment screw for gap No

Please check the type/dimensions/specifications of the part KCL05X50-SUS in the Cam Lever (KCL, KCLS, KCLF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KCL05X50-SUS trong chuỗi Cam Lever (KCL, KCLS, KCLF).

Products like this...

Part Number
KCL05
KCL05-SUS
KCL05A
KCL06
KCL06-SUS
KCL06X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Type Rotating Radius R
(mm)
Main Body/Lever Material Main Body/Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Mounting Section Diameter (mm) and/or Diameter Mounting Section Length
(mm)
Tightening Force
(N)
Male Tip Machining Female Thread, Round hole processing Stroke Width
(mm)
Main Body Color

378,990 VND

1 Piece(s) Same day 10Female Thread70.4Aluminum DiecastPowder Paint[Steel] SteelZinc Trivalent ChromateM5-4000-Through2.4Black

1,201,370 VND

1 Piece(s) 8 Day(s) or more 10Female Thread70.4[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] Stainless SteelNoM5-4000-Through2.4Silver

416,788 VND

1 Piece(s) 9 Day(s) 10Female Thread52.3Aluminum DiecastPowder Paint[Steel] SteelZinc Trivalent ChromateM5-2500-Through2Black

378,990 VND

1 Piece(s) Same day 10Female Thread70.4Aluminum DiecastPowder Paint[Steel] SteelZinc Trivalent ChromateM6-4000-Through2.4Black

1,255,751 VND

1 Piece(s) Same day 10Female Thread70.4[Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] Stainless SteelNoM6-4000-Through2.4Silver

483,853 VND

1 Piece(s) Same day 10Male thread70.4Aluminum DiecastPowder Paint[Steel] SteelZinc Trivalent ChromateM6204000No-2.4Black