(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Knurled Thumb Knob (TKN/TKS) (Part Number)

Knurled Thumb Knob (TKN/TKS)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      77,880VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a knob with a flat side knurled shape and a slip resistant design.

[Features]
· Ideal for panel securing

Knurled Thumb Knob Outline Drawing & Dimensions

TKN tapped through

TKN tapped through

TKS stud

TKS stud

TKS-R-SUS stud, fall-prevention type

TKS-R-SUS stud, fall-prevention type

TKN/TKN-SUS tapped through outline drawing

TKN/TKN-SUS tapped through outline drawing

TKS/TKS-SUS stud outline drawing

TKS/TKS-SUS stud outline drawing

TKS-R-SUS stud, fall-prevention type outline drawing

TKS-R-SUS stud, fall-prevention type outline drawing

TKN/TKN-SUS Tapped Through

SteelSUSDMHD1SWeight (g)
Part NumberPart Number
TKN 3TKN 3-SUS12M3 × 0.57.5656
TKN 4TKN 4-SUS16M6 × 0.79.5867
TKN 5TKN 5-SUS20M6 × 0.811.5107.515
TKN 6TKN 6-SUS24M6 × 115121025
TKN 8TKN 8-SUS30M6 × 1.2518161245
TKN10TKN10-SUS36M10 × 1.523201590

TKS/TKS-SUS Stud

SteelSUSDMHD1SLAWeight (g)
Part NumberPart Number
TKS 3×10TKS 3×10-SUS12M3 × 0.57.5651027
TKS 4×10TKS 4×10-SUS16M6 × 0.79.5862.29
TKS 4×15TKS 4×15-SUS1510
TKS 5×10TKS 5×10-SUS20M6 × 0.811.5107.5101.615
TKS 5×15TKS 5×15-SUS1518
TKS 5×20TKS 5×20-SUS2020
TKS 6×15TKS 6×15-SUS24M6 × 115121015225
TKS 6×20TKS 6×20-SUS2027
TKS 6×25TKS 6×25-SUS2529
TKS 6×30TKS 6×30-SUS3030
TKS 8×20TKS 8×20-SUS30M6 × 1.25181612202.560
TKS 8×25TKS 8×25-SUS2563
TKS 8×30TKS 8×30-SUS3065
TKS10×25TKS10×25-SUS36M10 × 1.5232015253115
TKS10×30TKS10×30-SUS30119
TKS10×40TKS10×40-SUS40125

TKS-R-SUS Stud, Fall-Prevention Type, SUS

Part NumberDMHD1SLAWeight (g)
TKS3×10R 6-SUS12M3 × 0.57.5651063.6
TKS4×10R 5-SUS16M4 × 0.79.58658.5
TKS4×15R10-SUS15108.8
TKS5×10R 4-SUS20M5 × 0.811.5107.510415.2
TKS5×20R14-SUS201416.0
TKS6×15R 7-SUS24M6 × 115121015728.7
TKS6×20R12-SUS201229.3
TKS6×30R22-SUS302229.8
TKS8×20R10-SUS30M8 × 1.25181612201056.2
TKS8×30R20-SUS302058.4

Usage Example/Method

Ideal for fixing panels.

Ideal for fixing panels.

The TKS-R-SUS type has a partly-threaded stud that helps to prevent the knob from dropping off a panel board when it is removed.

The TKS-R-SUS type has a partly-threaded stud that helps to prevent the knob from dropping off a panel board when it is removed.

Part Number
TKN5-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Main Body Material Mounting Section Material Male Tip Machining Additional Function Female Thread, Round hole processing Main Body Surface Treatment Mounting Section Surface Treatment Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

126,860 VND

1 Piece(s) Same day 10M5Female Thread11.5[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel-NoThroughNoNo2011.5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body Type Round shape Types of round-shaped Cylindrical Shape 4-side finish Knurling
Main Body Color Silver

Please check the type/dimensions/specifications of the part TKN5-SUS in the Knurled Thumb Knob (TKN/TKS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TKN5-SUS trong chuỗi Knurled Thumb Knob (TKN/TKS).

Products like this...

Part Number
TKN3-SUS
TKN4
TKN4-SUS
TKN6
TKN6-SUS
TKN8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Main Body Material Mounting Section Material Male Tip Machining Additional Function Female Thread, Round hole processing Main Body Surface Treatment Mounting Section Surface Treatment Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

193,170 VND

1 Piece(s) 12 Day(s) 10M3Female Thread7.5[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel-NoThroughNoNo127.5

212,260 VND

1 Piece(s) Same day 10M4Female Thread9.5[Steel] Steel[Steel] Steel-NoThroughChrome PlatingChrome Plating169.5

132,950 VND

1 Piece(s) Same day 10M4Female Thread9.5[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel-NoThroughNoNo169.5

77,880 VND

1 Piece(s) Same day 10M6Female Thread15[Steel] Steel[Steel] Steel-NoThroughChrome PlatingChrome Plating2415

158,510 VND

1 Piece(s) Same day 10M6Female Thread15[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel-NoThroughNoNo2415

118,970 VND

1 Piece(s) Same day 10M8Female Thread18[Steel] Steel[Steel] Steel-NoThroughChrome PlatingChrome Plating3018