(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Number)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      353,621VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number
RP315ER-HN20
RP315ER-HN21
RP315ER-HN22
RP315ER-HN23
RP315ER-HN24
RP315ER-HN25
RP315ER-HN26
RP315ER-HN27
RP315ER-HN28
RP315ER-HN29
RP315ER-HN30
RP315ER-HN31
RP315ER-HN32
RP315ER-HN33
RP315ER-HN34
RP315ER-HN35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-FC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-FC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-FC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-FC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-FC materialShaft hole---With ER type rotating handle (made of cast metal)

2,363,145 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle Morning Glory Surface of Handle No