(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Number)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      353,621VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number
RP315ER-SUSHN20
RP315ER-SUSHN21
RP315ER-SUSHN22
RP315ER-SUSHN23
RP315ER-SUSHN24
RP315ER-SUSHN25
RP315ER-SUSHN26
RP315ER-SUSHN27
RP315ER-SUSHN28
RP315ER-SUSHN29
RP315ER-SUSHN30
RP315ER-SUSHN31
RP315ER-SUSHN32
RP315ER-SUSHN33
RP315ER-SUSHN34
RP315ER-SUSHN35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-SUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-SUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-SUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-SUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016-Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054-SUS303Shaft hole---With ER type rotating handle (made of SUS)

6,037,917 VND

1 Piece(s) 15 Day(s) 10315[Steel] 00016Round hole (through hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo7054NoSUS303Shaft hole---With ER type rotating handle (made of SUS)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle Morning Glory Surface of Handle No