(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Number)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      353,621VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number
NRP160-H14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

824,306 VND

1 Piece(s) 15 Day(s) 10160[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---5434Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14mm---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle Morning Glory Surface of Handle No

Please check the type/dimensions/specifications of the part NRP160-H14 in the Round Rim-Type Engineering Plastic Handwheel (NRP, RP) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NRP160-H14 trong chuỗi Round Rim-Type Engineering Plastic Handwheel (NRP, RP).

Products like this...

Part Number
NRP100-H12
NRP100-H13
NRP100-H14
NRP160-H15
NRP160-H16
NRP160-H17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

729,567 VND

1 Piece(s) 15 Day(s) 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ12mm---

729,567 VND

1 Piece(s) 15 Day(s) 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13mm---

729,567 VND

1 Piece(s) 15 Day(s) 10100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14mm---

824,306 VND

1 Piece(s) 15 Day(s) 10160[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---5434Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ15mm---

824,306 VND

1 Piece(s) 15 Day(s) 10160[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---5434Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ16mm---

824,306 VND

1 Piece(s) 15 Day(s) 10160[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)---5434Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ17mm---