(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.
Part Number |
---|
RP250ER-HN20 |
RP250ER-HN21 |
RP250ER-HN22 |
RP250ER-HN23 |
RP250ER-HN24 |
RP250ER-HN25 |
RP250ER-HN26 |
RP250ER-HN28 |
RP250ER-HN30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,734,321 VND | 1 Piece(s) | 15 Day(s) | 10 | 250 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 62 | 44 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
1,734,321 VND | 1 Piece(s) | 15 Day(s) | 10 | 250 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 62 | 44 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
1,734,321 VND | 1 Piece(s) | 15 Day(s) | 10 | 250 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 62 | 44 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
1,734,321 VND | 1 Piece(s) | 15 Day(s) | 10 | 250 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 62 | 44 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
1,734,321 VND | 1 Piece(s) | 15 Day(s) | 10 | 250 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 62 | 44 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
1,734,321 VND | 1 Piece(s) | 15 Day(s) | 10 | 250 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 62 | 44 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
1,734,321 VND | 1 Piece(s) | 15 Day(s) | 10 | 250 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 62 | 44 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
1,734,321 VND | 1 Piece(s) | 15 Day(s) | 10 | 250 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 62 | 44 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
1,734,321 VND | 1 Piece(s) | 15 Day(s) | 10 | 250 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 62 | 44 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) |
Loading...Tải…
Types of Handle | Morning Glory | Surface of Handle | No |