(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Two-arm Handle, Four-arm Handle (TA, FA)

Two-arm Handle, Four-arm Handle (TA, FA)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,734,758VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The easy-to-grip lever enables speedy and smooth operation. The product's stylish design helps improve the appearance of any set of machine equipment.

[Features]
· Uses an OG-M grip.
· The lever must be screwed into the boss

Part Number
FA200
FA270
FA310
TA200
TA270
TA310
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD
(Ø)
Grip Material Number of Arms
(piece)

2,354,793 VND

1 Piece(s) Same day 10200[Polyamide] Polyamide4

2,518,600 VND

1 Piece(s) 12 Day(s) 10274Phenol4

2,804,613 VND

1 Piece(s) 12 Day(s) 10312Phenol4

1,734,758 VND

1 Piece(s) 12 Day(s) 10200[Polyamide] Polyamide2

1,801,923 VND

1 Piece(s) 12 Day(s) 10274Phenol2

1,972,765 VND

1 Piece(s) 12 Day(s) 10312Phenol2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of Handle Two-Arm Handle, Four-Arm Handle Material of Handle Material Polyamide Mounting Section Hole Drilling Round hole (accuracy hole)
Grip Presence Grip Type Fixed Type Surface of Handle No
Grip Surface No H(mm) 41 D1(Ø) 35
d(Ø) 10 Set Screw Thread Machining No