(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fluerex Display-Integrated Karman Vortex Type Water Flow Sensor WFK3000 Series (Part Number)

Fluerex Display-Integrated Karman Vortex Type Water Flow Sensor WFK3000 Series
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
By adopting the Karman vortex detection method, there are no movable parts in the flow path, and there is no mechanical wear or dust generation, so stable measurement and management with high reliability is possible.
[Features]
·Low pressure loss = energy saving: Achieves low pressure loss with a large effective cross-sectional area. Contributes to energy saving of water pump.
·High speed response: Achieves a high-speed response of 1.0 second using the manufacturer's unique vortex frequency processing technology.
·Including analog output: In addition to alarm output, analog output convenient for record management is standard equipment.

Part Number
WFK3032M-15-N1B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlow Rate Range (Max. Value)
(L/min)
Flow Rate Range (Min.)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Bracket Specifications Flow rate range (minimum value)
(L/min)
Alarm output switch specifications Water temperature measurement function Alarm output format Analog Output

8,923,419 VND

1 Piece(s) 14 Day(s) or more [10 < 50] 32-NPN Open Collector-Female ThreadRc(R)1/21~ 70null~ 8522-B: Bracket includedM: With switch032:4.0b contactNo (standard)--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow rate sensor Fluid Type Water Fluid Characteristics Noncorrosive
Pressure Type Standard Pressure Resistant(MPa) 1.5 Flow Rate Type Standard
Power Supply Type DC Power Supply Voltage(V) 12~24 Hysteresis(%FS) ±2.5
Flow Direction From Left to Right Direction Body Material Resin Display Digital
Drive Component Digital IP IP65