(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Connector Band CBH Series

Connector Band CBH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      17,840VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This connector band allows multiple connectors to be freely be combined vertically or horizontally. Combinations are mutually compatible, allowing connections between different sizes.

Part Number
CBH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

17,840 VND

10 Piece(s) 12 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-Touch Coupling Related Parts Applicable Fluid Air Body Material Standard (PBT)
Application Standard Mini